(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Tweezers for Wafers, Dedicated Battery Type, VIRTUAL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-9706-02

  • Product Type
    Tweezers
  • Tweezers Feature
    Vacuum
  • Specifications
    Main body: rechargeable battery
  • JAN Code
    4589638221972
  • Detailed Specifications 1
    ·Main body: rechargeable battery; Size (mm): 31 × 22 × 200; Vacuum reach: Approx. -50 kPa; Materials: Aluminum; Power supply: 100 V AC, 50/60 Hz (AC adapter included)
  • Detailed Specifications 2
    ·Battery: 9.6 V nickel-metal hydride (Ni-MH); Weight: 180 g (including rechargeable battery); Accessories: Rechargeable battery / dedicated battery type
  • Capacity
    1 pc.
Part Number
1-9706-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 107,484.50

TWEEZERS 1 Piece(s) 8 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Vacuum
  • Specifications
    Main body: rechargeable battery
  • JAN Code
    4589638221972
  • Detailed Specifications 1
    ·Main body: rechargeable battery; Size (mm): 31 × 22 × 200; Vacuum reach: Approx. -50 kPa; Materials: Aluminum; Power supply: 100 V AC, 50/60 Hz (AC adapter included)
  • Detailed Specifications 2
    ·Battery: 9.6 V nickel-metal hydride (Ni-MH); Weight: 180 g (including rechargeable battery); Accessories: Rechargeable battery / dedicated battery type
  • Capacity
    1 pc.

Product Description

[Features]
·It is cordless and a powerful type that can lift 500 g.
·With a built-in air filter, the exhaust air is discharged from the rear of the battery.
·The flashing monitor lamp informs you when to charge.
·The operation switch has a lock mechanism.

Specifications of 1-9706-02

  • Product Type
    Tweezers
  • Tweezers Feature
    Vacuum
  • Specifications
    Main body: rechargeable battery
  • JAN Code
    4589638221972
  • Detailed Specifications 1
    ·Main body: rechargeable battery; Size (mm): 31 × 22 × 200; Vacuum reach: Approx. -50 kPa; Materials: Aluminum; Power supply: 100 V AC, 50/60 Hz (AC adapter included)
  • Detailed Specifications 2
    ·Battery: 9.6 V nickel-metal hydride (Ni-MH); Weight: 180 g (including rechargeable battery); Accessories: Rechargeable battery / dedicated battery type
  • Capacity
    1 pc.
Part Number
1-9706-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 107,484.50

TWEEZERS 1 Piece(s) 8 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1