(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hair Fall Prevention Hair Net (Unisex) Bag Type

Hair Fall Prevention Hair Net (Unisex) Bag Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • When washing, please put it in the net to wash in a household washing machine.

Specifications of 4-852-01

  • Product Type
    Net Plates
  • Specifications
    No flange
  • Color
    White
  • Size
    Configurable
  • Grade Standard (Fed.Std. 209D Class)
    100000
  • JAN Code
    4589727566342
  • Specifications
    Bag type
  • Detailed Specifications 1
    ·Specifications: Bag type / color: White; Size: Free ; Quantity: 1 bag (10 pcs. included)
  • Detailed Specifications 2
    ·Material: Polyester/polyurethane; Circular knit mesh; Approximate grade: Class 100,000 * When washing, please put it in the net to wash in a household washing machine.
  • Internal Capacity
    1 bag (10 pcs.)
Part Number
4-852-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 1,792.21

WARE FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

6 Day(s) 1 bag (10 pcs.)

Basic Specifications

  • Product Type
    Net Plates
  • Specifications
    No flange
  • Color
    White
  • Size
    Configurable
  • Grade Standard (Fed.Std. 209D Class)
    100000
  • JAN Code
    4589727566342
  • Specifications
    Bag type
  • Detailed Specifications 1
    ·Specifications: Bag type / color: White; Size: Free ; Quantity: 1 bag (10 pcs. included)
  • Detailed Specifications 2
    ·Material: Polyester/polyurethane; Circular knit mesh; Approximate grade: Class 100,000 * When washing, please put it in the net to wash in a household washing machine.
  • Internal Capacity
    1 bag (10 pcs.)

Product Description

[Features]
·It has excellent sweat absorption and quick-drying properties.
·It has excellent telescopicity and a high fit, preventing hair from sticking out.
·The cylindrical type is suitable for use by people with long hair.

Specifications of 4-852-01

  • Product Type
    Net Plates
  • Specifications
    No flange
  • Color
    White
  • Size
    Configurable
  • Grade Standard (Fed.Std. 209D Class)
    100000
  • JAN Code
    4589727566342
  • Specifications
    Bag type
  • Detailed Specifications 1
    ·Specifications: Bag type / color: White; Size: Free ; Quantity: 1 bag (10 pcs. included)
  • Detailed Specifications 2
    ·Material: Polyester/polyurethane; Circular knit mesh; Approximate grade: Class 100,000 * When washing, please put it in the net to wash in a household washing machine.
  • Internal Capacity
    1 bag (10 pcs.)
Part Number
4-852-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 1,792.21

WARE FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

6 Day(s) 1 bag (10 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1