(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AS PRO Series Analytical Scale ASR Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 56,094.58 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-8032-11
2-8032-12
2-8032-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weighed Amount
(g)
JAN Code Detailed Specifications 1 Detailed Specifications 2 Quantity

฿ 56,094.58

BALANCE SCALE-RELATED PRODUCTS 1 Piece(s) 6 Day(s) 62 4589638211188 ·Weighing Amount (g): 62; Minimum display (mg): 0.1; Reproducibility (Standard Deviation): 0.1 mg; Linearity: ±0.2 mg; Tare range: Total weighing; Stabilization time: 4 seconds ·Span Calibration Weight Value: 30 g or 60 g; Linearity calibration weight value: 20 g / 40 g / 60 g; Weighing pan dimensions: ø90 mm; Weight: 4.5 kg; Size: 208 × 320 × 309 mm; Power supply: 100 V AC, 50 / 60 Hz (AD adapter included) 1 pc.

฿ 61,504.14

BALANCE SCALE-RELATED PRODUCTS 1 Piece(s) 6 Day(s) 120 4589638211195 ·Weighing Amount (g): 120; Minimum display (mg): 0.1; Reproducibility (Standard Deviation): 0.1 mg; Linearity: ±0.2 mg; Tare range: Total weighing; Stabilization time: 4 seconds ·Span Calibration Weight Value: 50 g or 100 g; Linearity calibration weight value: 50 g / 75 g / 100 g; Weighing pan dimensions: ø90 mm; Weight: 4.5 kg; Size: 208 × 320 × 309 mm; Power supply: 100 V AC, 50 / 60 Hz (AD adapter included) 1 pc.

฿ 67,364.23

BALANCE SCALE-RELATED PRODUCTS 1 Piece(s) 6 Day(s) 220 4589638211201 ·Weighing Amount (g): 220; Minimum display (mg): 0.1; Reproducibility (Standard Deviation): 0.1 mg; Linearity: ±0.2 mg; Tare range: Total weighing; Stabilization time: 4 seconds ·Span Calibration Weight Value: 100 g or 200 g; Linearity calibration weight value: 50 g / 100 g / 150 g / 200 g; Weighing pan dimensions: ø90 mm; Weight: 4.5 kg; Size: 208 × 320 × 309 mm; Power supply: 100 V AC, 50 / 60 Hz (AD adapter included) 1 pc.

Basic Specifications

Product Description

[Features]
·The weighing mode corresponds to weight, number, and %.
·Equipped with RS232 terminal as standard.
·Comes with a windshield.

Part Number
2-8032-11
2-8032-12
2-8032-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weighed Amount
(g)
JAN Code Detailed Specifications 1 Detailed Specifications 2 Quantity

฿ 56,094.58

BALANCE SCALE-RELATED PRODUCTS 1 Piece(s) 6 Day(s) 62 4589638211188 ·Weighing Amount (g): 62; Minimum display (mg): 0.1; Reproducibility (Standard Deviation): 0.1 mg; Linearity: ±0.2 mg; Tare range: Total weighing; Stabilization time: 4 seconds ·Span Calibration Weight Value: 30 g or 60 g; Linearity calibration weight value: 20 g / 40 g / 60 g; Weighing pan dimensions: ø90 mm; Weight: 4.5 kg; Size: 208 × 320 × 309 mm; Power supply: 100 V AC, 50 / 60 Hz (AD adapter included) 1 pc.

฿ 61,504.14

BALANCE SCALE-RELATED PRODUCTS 1 Piece(s) 6 Day(s) 120 4589638211195 ·Weighing Amount (g): 120; Minimum display (mg): 0.1; Reproducibility (Standard Deviation): 0.1 mg; Linearity: ±0.2 mg; Tare range: Total weighing; Stabilization time: 4 seconds ·Span Calibration Weight Value: 50 g or 100 g; Linearity calibration weight value: 50 g / 75 g / 100 g; Weighing pan dimensions: ø90 mm; Weight: 4.5 kg; Size: 208 × 320 × 309 mm; Power supply: 100 V AC, 50 / 60 Hz (AD adapter included) 1 pc.

฿ 67,364.23

BALANCE SCALE-RELATED PRODUCTS 1 Piece(s) 6 Day(s) 220 4589638211201 ·Weighing Amount (g): 220; Minimum display (mg): 0.1; Reproducibility (Standard Deviation): 0.1 mg; Linearity: ±0.2 mg; Tare range: Total weighing; Stabilization time: 4 seconds ·Span Calibration Weight Value: 100 g or 200 g; Linearity calibration weight value: 50 g / 100 g / 150 g / 200 g; Weighing pan dimensions: ø90 mm; Weight: 4.5 kg; Size: 208 × 320 × 309 mm; Power supply: 100 V AC, 50 / 60 Hz (AD adapter included) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1