(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AS PRO Electronic Scale ASR Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-8036-24

  • Product Type
    Electronic balance
  • Minimum Display(mg)
    10
  • Weighed Amount(g)
    4,200
  • Power Supply(V)
    AC100
  • JAN Code
    4589638211171
  • Detailed Specifications 1
    ·Weighing Amount (g): 4,200; Minimum display (g): 0.01; Reproducibility (Standard Deviation): 0.01 g; Linearity: ±0.02 g; Tare range: Total weighing; Stabilization time: 1 second; Span calibration weight value: 2,000 g or 4,000 g
  • Detailed Specifications 2
    ·Linearity Calibration Weight Value: 1,000 g / 2,000 g / 3,000 g / 4,000 g; Weighing pan dimensions: ø180 mm; Weight: 3.5 kg; Windshield: No windshield; Size: 208 × 320 × 98 mm; Power supply: 100 V AC, 50 / 60 Hz
  • Quantity
    1 pc.
Part Number
2-8036-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Minimum Display
(mg)
Weighed Amount
(g)
JAN Code Detailed Specifications 1 Detailed Specifications 2 Quantity

฿ 39,866.44

BALANCE SCALE-RELATED PRODUCTS 1 Piece(s) 6 Day(s) 10 4,200 4589638211171 ·Weighing Amount (g): 4,200; Minimum display (g): 0.01; Reproducibility (Standard Deviation): 0.01 g; Linearity: ±0.02 g; Tare range: Total weighing; Stabilization time: 1 second; Span calibration weight value: 2,000 g or 4,000 g ·Linearity Calibration Weight Value: 1,000 g / 2,000 g / 3,000 g / 4,000 g; Weighing pan dimensions: ø180 mm; Weight: 3.5 kg; Windshield: No windshield; Size: 208 × 320 × 98 mm; Power supply: 100 V AC, 50 / 60 Hz 1 pc.

Basic Specifications

Product Description

[Features]
·The weighing mode corresponds to weight, number, and %.
·Equipped with RS232 terminal as standard.

Specifications of 2-8036-24

  • Product Type
    Electronic balance
  • Minimum Display(mg)
    10
  • Weighed Amount(g)
    4,200
  • Power Supply(V)
    AC100
  • JAN Code
    4589638211171
  • Detailed Specifications 1
    ·Weighing Amount (g): 4,200; Minimum display (g): 0.01; Reproducibility (Standard Deviation): 0.01 g; Linearity: ±0.02 g; Tare range: Total weighing; Stabilization time: 1 second; Span calibration weight value: 2,000 g or 4,000 g
  • Detailed Specifications 2
    ·Linearity Calibration Weight Value: 1,000 g / 2,000 g / 3,000 g / 4,000 g; Weighing pan dimensions: ø180 mm; Weight: 3.5 kg; Windshield: No windshield; Size: 208 × 320 × 98 mm; Power supply: 100 V AC, 50 / 60 Hz
  • Quantity
    1 pc.
Part Number
2-8036-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Minimum Display
(mg)
Weighed Amount
(g)
JAN Code Detailed Specifications 1 Detailed Specifications 2 Quantity

฿ 39,866.44

BALANCE SCALE-RELATED PRODUCTS 1 Piece(s) 6 Day(s) 10 4,200 4589638211171 ·Weighing Amount (g): 4,200; Minimum display (g): 0.01; Reproducibility (Standard Deviation): 0.01 g; Linearity: ±0.02 g; Tare range: Total weighing; Stabilization time: 1 second; Span calibration weight value: 2,000 g or 4,000 g ·Linearity Calibration Weight Value: 1,000 g / 2,000 g / 3,000 g / 4,000 g; Weighing pan dimensions: ø180 mm; Weight: 3.5 kg; Windshield: No windshield; Size: 208 × 320 × 98 mm; Power supply: 100 V AC, 50 / 60 Hz 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1