(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Box Stand (With Casters) SAX-XJ

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Box not included.

Specifications of 3-9089-01

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    70
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Detailed Specifications 1
    ·Size (mm): 540 to 910 × 355 to 590 × 415; Materials: Steel (plated finish); Casters: ø50 mm rubber (Swivel × 4 wheels)
  • Detailed Specifications 2
    ·Load Capacity: 70 kg (equal load); Weight: 10 kg; * Box not included.
  • Capacity
    1 pc.
Part Number
3-9089-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 19,283.07

RESIN TANK 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    70
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Detailed Specifications 1
    ·Size (mm): 540 to 910 × 355 to 590 × 415; Materials: Steel (plated finish); Casters: ø50 mm rubber (Swivel × 4 wheels)
  • Detailed Specifications 2
    ·Load Capacity: 70 kg (equal load); Weight: 10 kg; * Box not included.
  • Capacity
    1 pc.

Product Description

[Features]
·The main body size can be changed without step according to the size of the box.
·With casters, it reduces the burden of carrying heavy boxes.
·It is possible to take out and store things in the box without bending over.

Specifications of 3-9089-01

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    70
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Detailed Specifications 1
    ·Size (mm): 540 to 910 × 355 to 590 × 415; Materials: Steel (plated finish); Casters: ø50 mm rubber (Swivel × 4 wheels)
  • Detailed Specifications 2
    ·Load Capacity: 70 kg (equal load); Weight: 10 kg; * Box not included.
  • Capacity
    1 pc.
Part Number
3-9089-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 19,283.07

RESIN TANK 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product specifications

Usage examples

Box Stand (With Casters) SAX-XJ usage example