(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Waterproof Portable Conductivity Meter AS710 With Calibration Certificate

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-2814-01-20

  • Product Type
    Conductivity Meter
  • Measuring Range
    0 to 19.99 µS/cm, 20 to 199.9 µS/cm, 200 to 1,999 µS/cm, 2 to 19.99 mS/cm, 20 to 199.9 mS/cm
  • Power Supply(V)
    AA batteries (1.5 V) × 2 pcs.
  • JAN Code
    4589638197796
  • Detailed Specifications 1
    ·Measurement range: Conductivity: 0.00 to 19.99 µS/cm, 20.0 to 199.9 µS/cm, 200 to 1999 µS/cm, 2.00 to 19.99 mS/cm, 20.0 to 199.9 mS/cm; TDS/0 to 100 g/L; salt content: 0 to 100 ppt; resistivity: 0 to 100 MΩ·cm; temperature: 0 to 50°C; Accuracy: ±1.0%FS ±1 digit; Power supply: AA battery (1.5 V) × 2 pcs. (included for testing); Size: Main body: 65 × 120 × 31 mm; Weight: 180 g; Waterproof: IP57
  • Detailed Specifications 2
    ·Accessories: Dedicated electrode 2301-S × 1, calibration standard solution (1,413 µS/cm × 1); Measurement items: Conductivity, TDS, salt content, resistivity, temperature; Part number: AS710; Calibration certificate: Yes / test report / calibration certificate / with traceability system diagram / * As for the product with the calibration certificate, the "pH" calibration certificate (calibration certificate, testing report, traceability system diagram) is attached at the time of shipment. · * Calibration work for TDS, temperature, salt, and resistivity is not included.
  • Internal Capacity
    1 set
Part Number
1-2814-01-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 40,375.00

PH METER/CONDUCTIVITY METER 1 Piece(s) 20 Day(s) 1 set

Basic Specifications

  • Product Type
    Conductivity Meter
  • Measuring Range
    0 to 19.99 µS/cm, 20 to 199.9 µS/cm, 200 to 1,999 µS/cm, 2 to 19.99 mS/cm, 20 to 199.9 mS/cm
  • Power Supply(V)
    AA batteries (1.5 V) × 2 pcs.
  • JAN Code
    4589638197796
  • Detailed Specifications 1
    ·Measurement range: Conductivity: 0.00 to 19.99 µS/cm, 20.0 to 199.9 µS/cm, 200 to 1999 µS/cm, 2.00 to 19.99 mS/cm, 20.0 to 199.9 mS/cm; TDS/0 to 100 g/L; salt content: 0 to 100 ppt; resistivity: 0 to 100 MΩ·cm; temperature: 0 to 50°C; Accuracy: ±1.0%FS ±1 digit; Power supply: AA battery (1.5 V) × 2 pcs. (included for testing); Size: Main body: 65 × 120 × 31 mm; Weight: 180 g; Waterproof: IP57
  • Detailed Specifications 2
    ·Accessories: Dedicated electrode 2301-S × 1, calibration standard solution (1,413 µS/cm × 1); Measurement items: Conductivity, TDS, salt content, resistivity, temperature; Part number: AS710; Calibration certificate: Yes / test report / calibration certificate / with traceability system diagram / * As for the product with the calibration certificate, the "pH" calibration certificate (calibration certificate, testing report, traceability system diagram) is attached at the time of shipment. · * Calibration work for TDS, temperature, salt, and resistivity is not included.
  • Internal Capacity
    1 set

Product Description

[Features]
·Waterproof, compact, high precision
·Conductivity, TDS, salt content, resistivity, and temperature can be measured with 1 included electrode.
·A large, easy-to-read LCD screen with a blue backlight.
·It has an auto power off function (10 minutes / 20 minutes) and a backlight display time setting function (1 minute / 3 minutes / 6 minutes).
·Comes in a convenient carrying case.

Specifications of 1-2814-01-20

  • Product Type
    Conductivity Meter
  • Measuring Range
    0 to 19.99 µS/cm, 20 to 199.9 µS/cm, 200 to 1,999 µS/cm, 2 to 19.99 mS/cm, 20 to 199.9 mS/cm
  • Power Supply(V)
    AA batteries (1.5 V) × 2 pcs.
  • JAN Code
    4589638197796
  • Detailed Specifications 1
    ·Measurement range: Conductivity: 0.00 to 19.99 µS/cm, 20.0 to 199.9 µS/cm, 200 to 1999 µS/cm, 2.00 to 19.99 mS/cm, 20.0 to 199.9 mS/cm; TDS/0 to 100 g/L; salt content: 0 to 100 ppt; resistivity: 0 to 100 MΩ·cm; temperature: 0 to 50°C; Accuracy: ±1.0%FS ±1 digit; Power supply: AA battery (1.5 V) × 2 pcs. (included for testing); Size: Main body: 65 × 120 × 31 mm; Weight: 180 g; Waterproof: IP57
  • Detailed Specifications 2
    ·Accessories: Dedicated electrode 2301-S × 1, calibration standard solution (1,413 µS/cm × 1); Measurement items: Conductivity, TDS, salt content, resistivity, temperature; Part number: AS710; Calibration certificate: Yes / test report / calibration certificate / with traceability system diagram / * As for the product with the calibration certificate, the "pH" calibration certificate (calibration certificate, testing report, traceability system diagram) is attached at the time of shipment. · * Calibration work for TDS, temperature, salt, and resistivity is not included.
  • Internal Capacity
    1 set
Part Number
1-2814-01-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 40,375.00

PH METER/CONDUCTIVITY METER 1 Piece(s) 20 Day(s) 1 set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1