(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof Conductivity Meter AS650 With Calibration Certificate

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 2-902-01-20

  • Product Type
    Conductivity Meter
  • Measuring Range
    0 to 50, 50 to 500 µS/cm, 0.5 to 5.5 to 50 mS/cm
  • Resolution
    0.1 μS/cm to 0.1 mS/cm
  • Power Supply(V)
    CR2032 lithium batteries × 2 pcs.
  • JAN Code
    4589638197062
  • Detailed Specifications 1
    ·Measurement range: Temperature: 0 to 50°C; salt content: 0 to 25.0 ppt; TDS/0 to 35.0 g/L, conductivity: 0 to 50.0, 50 to 500 µS/cm; 0.50 to 5.00, 5.0 to 50.0 mS/cm; Accuracy: Temperature: ±0.5°C; conductivity: salt content / TDS / ±1.0%; Resolution: Temperature: 1°C; salt content: 0.1 ppt; TDS: 0.1 g/L; conductivity: 0.1 µS/cm to 0.1 mS/cm; Calibration solution concentration: 1,413 µS/cm; Calibration: 1 point; Materials: Main body: ABS resin; electrode cover: PC (polycarbonate); Dust-proof, waterproof: IP57; Power supply: CR2032 lithium battery × 2 pcs.; Main body size: 29 × 14 × 148 mm
  • Detailed Specifications 2
    ·Electrode tip diameter: ø10 mm; Weight: 43 g; Accessories: Protective case; Measurement item: Conductivity, temperature, salt content, TDS; Part number: AS650; Calibration certificate: Yes / test report / calibration certificate / with traceability system diagram / * As for the product with the calibration certificate, the "pH" calibration certificate (calibration certificate, testing report, traceability system diagram) is attached at the time of shipment. · * Calibration work for temperature, TDS, and salt is not included.
Part Number
2-902-01-20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 20,392.00

฿ 16,313.60

PH METER/CONDUCTIVITY METER 1 Piece(s) 20 Day(s)

Basic Specifications

  • Product Type
    Conductivity Meter
  • Measuring Range
    0 to 50, 50 to 500 µS/cm, 0.5 to 5.5 to 50 mS/cm
  • Resolution
    0.1 μS/cm to 0.1 mS/cm
  • Power Supply(V)
    CR2032 lithium batteries × 2 pcs.
  • JAN Code
    4589638197062
  • Detailed Specifications 1
    ·Measurement range: Temperature: 0 to 50°C; salt content: 0 to 25.0 ppt; TDS/0 to 35.0 g/L, conductivity: 0 to 50.0, 50 to 500 µS/cm; 0.50 to 5.00, 5.0 to 50.0 mS/cm; Accuracy: Temperature: ±0.5°C; conductivity: salt content / TDS / ±1.0%; Resolution: Temperature: 1°C; salt content: 0.1 ppt; TDS: 0.1 g/L; conductivity: 0.1 µS/cm to 0.1 mS/cm; Calibration solution concentration: 1,413 µS/cm; Calibration: 1 point; Materials: Main body: ABS resin; electrode cover: PC (polycarbonate); Dust-proof, waterproof: IP57; Power supply: CR2032 lithium battery × 2 pcs.; Main body size: 29 × 14 × 148 mm
  • Detailed Specifications 2
    ·Electrode tip diameter: ø10 mm; Weight: 43 g; Accessories: Protective case; Measurement item: Conductivity, temperature, salt content, TDS; Part number: AS650; Calibration certificate: Yes / test report / calibration certificate / with traceability system diagram / * As for the product with the calibration certificate, the "pH" calibration certificate (calibration certificate, testing report, traceability system diagram) is attached at the time of shipment. · * Calibration work for temperature, TDS, and salt is not included.

Product Description

[Features]
·It has a thin tip and can be used as a test tube.
·It is a compact size that is convenient to carry and can measure various items, so it can be used for many purposes.
·It has an auto-off function to prevent forgetting to turn it off.

Specifications of 2-902-01-20

  • Product Type
    Conductivity Meter
  • Measuring Range
    0 to 50, 50 to 500 µS/cm, 0.5 to 5.5 to 50 mS/cm
  • Resolution
    0.1 μS/cm to 0.1 mS/cm
  • Power Supply(V)
    CR2032 lithium batteries × 2 pcs.
  • JAN Code
    4589638197062
  • Detailed Specifications 1
    ·Measurement range: Temperature: 0 to 50°C; salt content: 0 to 25.0 ppt; TDS/0 to 35.0 g/L, conductivity: 0 to 50.0, 50 to 500 µS/cm; 0.50 to 5.00, 5.0 to 50.0 mS/cm; Accuracy: Temperature: ±0.5°C; conductivity: salt content / TDS / ±1.0%; Resolution: Temperature: 1°C; salt content: 0.1 ppt; TDS: 0.1 g/L; conductivity: 0.1 µS/cm to 0.1 mS/cm; Calibration solution concentration: 1,413 µS/cm; Calibration: 1 point; Materials: Main body: ABS resin; electrode cover: PC (polycarbonate); Dust-proof, waterproof: IP57; Power supply: CR2032 lithium battery × 2 pcs.; Main body size: 29 × 14 × 148 mm
  • Detailed Specifications 2
    ·Electrode tip diameter: ø10 mm; Weight: 43 g; Accessories: Protective case; Measurement item: Conductivity, temperature, salt content, TDS; Part number: AS650; Calibration certificate: Yes / test report / calibration certificate / with traceability system diagram / * As for the product with the calibration certificate, the "pH" calibration certificate (calibration certificate, testing report, traceability system diagram) is attached at the time of shipment. · * Calibration work for temperature, TDS, and salt is not included.
Part Number
2-902-01-20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 20,392.00

฿ 16,313.60

PH METER/CONDUCTIVITY METER 1 Piece(s) 20 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1