(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Safety Shoes TS7011-D6 Black

Safety Shoes TS7011-D6 Black

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,031.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TS7011-D6-BK-22.0
TS7011-D6-BK-22.5
TS7011-D6-BK-23.0
TS7011-D6-BK-23.5
TS7011-D6-BK-24.0
TS7011-D6-BK-24.5
TS7011-D6-BK-25.0
TS7011-D6-BK-25.5
TS7011-D6-BK-26.0
TS7011-D6-BK-26.5
TS7011-D6-BK-27.0
TS7011-D6-BK-27.5
TS7011-D6-BK-28.0
TS7011-D6-BK-29.0
TS7011-D6-BK-30.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)

฿ 1,031.00

SAFETY SHOES 1 Piece(s) 61 Day(s) 22

฿ 1,031.00

SAFETY SHOES 1 Piece(s) 61 Day(s) 22.5

฿ 1,031.00

SAFETY SHOES 1 Piece(s) 61 Day(s) 23

฿ 1,031.00

SAFETY SHOES 1 Piece(s) 61 Day(s) 23.5

฿ 1,031.00

SAFETY SHOES 1 Piece(s) 61 Day(s) 24

฿ 1,031.00

SAFETY SHOES 1 Piece(s) 61 Day(s) 24.5

฿ 1,031.00

SAFETY SHOES 1 Piece(s) 61 Day(s) 25

฿ 1,031.00

SAFETY SHOES 1 Piece(s) 61 Day(s) 25.5

฿ 1,031.00

SAFETY SHOES 1 Piece(s) 61 Day(s) 26

฿ 1,031.00

SAFETY SHOES 1 Piece(s) 61 Day(s) 26.5

฿ 1,031.00

SAFETY SHOES 1 Piece(s) 61 Day(s) 27

฿ 1,031.00

SAFETY SHOES 1 Piece(s) 61 Day(s) 27.5

฿ 1,031.00

SAFETY SHOES 1 Piece(s) 61 Day(s) 28

฿ 1,031.00

SAFETY SHOES 1 Piece(s) 61 Day(s) 29

฿ 1,031.00

SAFETY SHOES 1 Piece(s) 61 Day(s) 30

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    Instep protector
  • Oil Resistant
    Included
  • Color
    Black series
  • Standard
    TIS Standard
  • Toecap
    Included
  • Standard detail
    TIS Standard Products
  • Standard weight(g)
    905
  • Toecap
    Resin Toecap : Max resistance 200J
  • Width of foot
    EEE
  • Soles
    Dual polyurethane Sole
  • Instep cover
    Available
  • Use
    1 pair
  • Features
    Excellent bending performance with Instep protector

Product Description

The latest technology safety shoes that pursue ease of use and comfort.
[Features]
・-TIS standard (TIS 523-2554) passing product.
・-Dual polyurethane Sole. Shoe sole with excellent cushioning and excellent wear resistance.
・-Wide ACM resin By reducing the width of the tip 4 mm wide, pressure on the fingertips is reduced.
・-Well-balanced walking by reducing the weight by 35% compared to a steel tip.
・-Lightweight One pair 790 g. 25% lighter than conventional products, for a comfortable footwork.
・-Sole excellent in slip resistance The sole is suitable for working on slippery floors such as oil and water.

[Use]
・Suitable for use in many general fields.

*** รองเท้าเซฟตี้ แบรนด์ Simon สินค้าคุณภาพจากญี่ปุ่น น้ำหนักเบา สวมใส่สบาย

*** ได้รับมาตรฐาน มอก.523-2554

Part Number
TS7011-D6-BK-22.0
TS7011-D6-BK-22.5
TS7011-D6-BK-23.0
TS7011-D6-BK-23.5
TS7011-D6-BK-24.0
TS7011-D6-BK-24.5
TS7011-D6-BK-25.0
TS7011-D6-BK-25.5
TS7011-D6-BK-26.0
TS7011-D6-BK-26.5
TS7011-D6-BK-27.0
TS7011-D6-BK-27.5
TS7011-D6-BK-28.0
TS7011-D6-BK-29.0
TS7011-D6-BK-30.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)

฿ 1,031.00

SAFETY SHOES 1 Piece(s) 61 Day(s) 22

฿ 1,031.00

SAFETY SHOES 1 Piece(s) 61 Day(s) 22.5

฿ 1,031.00

SAFETY SHOES 1 Piece(s) 61 Day(s) 23

฿ 1,031.00

SAFETY SHOES 1 Piece(s) 61 Day(s) 23.5

฿ 1,031.00

SAFETY SHOES 1 Piece(s) 61 Day(s) 24

฿ 1,031.00

SAFETY SHOES 1 Piece(s) 61 Day(s) 24.5

฿ 1,031.00

SAFETY SHOES 1 Piece(s) 61 Day(s) 25

฿ 1,031.00

SAFETY SHOES 1 Piece(s) 61 Day(s) 25.5

฿ 1,031.00

SAFETY SHOES 1 Piece(s) 61 Day(s) 26

฿ 1,031.00

SAFETY SHOES 1 Piece(s) 61 Day(s) 26.5

฿ 1,031.00

SAFETY SHOES 1 Piece(s) 61 Day(s) 27

฿ 1,031.00

SAFETY SHOES 1 Piece(s) 61 Day(s) 27.5

฿ 1,031.00

SAFETY SHOES 1 Piece(s) 61 Day(s) 28

฿ 1,031.00

SAFETY SHOES 1 Piece(s) 61 Day(s) 29

฿ 1,031.00

SAFETY SHOES 1 Piece(s) 61 Day(s) 30

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications