Blow gun, LSP Series

Brand :
FESTO
Caution
Product Description
This is Blow gun, LSP Series.
[Features]
· Precise, infinitely variable, lever operated flow metering
· Interchangeable nozzles
·
· Exhaust-air function: Metered blowing
· Operating pressure: 0 bar ... 10 bar
· Standard nominal flow rate (standardised to DIN 1343): 120 l/min
· Sound pressure level: 90 dB(A)
· Ambient temperature: -10℃ ... 50℃
· Pneumatic connection: Female thread G1/4
Blow gun, LSP Series
LSP-1/4-D
Precise, infinitely variable, lever operated flow metering
Sturdy aluminium design
Interchangeable nozzles
Precise, infinitely variable, lever operated flow metering
Sturdy aluminium design
Interchangeable nozzles
LSP-1/4-C
Precise, infinitely variable,
lever operated flow metering
Interchangeable nozzles
Precise, infinitely variable,
lever operated flow metering
Interchangeable nozzles
Specifications
| Type | LSP-1/4-D | LSP-1/4-C |
|---|---|---|
| Exhaust function | Metered blowing | |
| Pneumatic connection | Female thread G 1/4 | |
| Operating medium | Compressed air in accordance with ISO 85731:2010 [7:-:-] | |
| Note on operating/pilot medium | Operation with lubricated medium possible (in which case lubricated operation will always be required) | |
| Operating pressure [bar] | 0 to 10 | |
| Standard nominal flow rate [l/min] | 120 at 6 bar | |
| Noise level [dB (A)] | 90 at 6 bar | |
| Ambient temperature [℃] | -10 to +50 | |
| Weight [g] | 240 | 125 |