(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heat-Resistant Shielding Tape (Masking) C-300-MCU

Heat-Resistant Shielding Tape (Masking) C-300-MCU

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 171.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
C-300-MCU-M4-H
C-300-MCU-M5-H
C-300-MCU-M6-H
C-300-MCU-M8-H
C-300-MCU-T13-H
C-300-MCU-T25-H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS W1
(mm)
W2
(mm)
φd
(mm)
φD
(mm)
(L)
(mm)
Remarks

฿ 171.00

GASKETS 1 Piece(s) 29 Day(s) - - - 4.3 15 180 For M4

฿ 171.00

GASKETS 1 Piece(s) 29 Day(s) - - - 5.3 15 180 For M5

฿ 194.00

GASKETS 1 Piece(s) 29 Day(s) - - - 6.3 17 200 For M6

฿ 202.00

GASKETS 1 Piece(s) 29 Day(s) - - - 8.3 19 200 For M8

฿ 5,265.00

GASKETS 1 Piece(s) 29 Day(s) 10 13 9.8 - - - -

฿ 9,291.00

GASKETS 1 Piece(s) 29 Day(s) 10 25 21.8 - - - -

Basic Specifications

  • One roll
    30m

Product Description

Can be used when applying a powder coating, etc. in a high-temperature compartment.
Tin-plated copper foil with masking tape.
Saves you the trouble of applying conductivity treatments (plating or conductive coating) to a casing or housing.
Following application, simply peel the masking tape away from the tin-plated copper foil surface.
After masking tape removal, the tin-plated copper foil can be used as a conducting surface.
Uses electrically conductive adhesive to minimize any shielding effect.
Easy handling and application.

Part Number
C-300-MCU-M4-H
C-300-MCU-M5-H
C-300-MCU-M6-H
C-300-MCU-M8-H
C-300-MCU-T13-H
C-300-MCU-T25-H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS W1
(mm)
W2
(mm)
φd
(mm)
φD
(mm)
(L)
(mm)
Remarks

฿ 171.00

GASKETS 1 Piece(s) 29 Day(s) - - - 4.3 15 180 For M4

฿ 171.00

GASKETS 1 Piece(s) 29 Day(s) - - - 5.3 15 180 For M5

฿ 194.00

GASKETS 1 Piece(s) 29 Day(s) - - - 6.3 17 200 For M6

฿ 202.00

GASKETS 1 Piece(s) 29 Day(s) - - - 8.3 19 200 For M8

฿ 5,265.00

GASKETS 1 Piece(s) 29 Day(s) 10 13 9.8 - - - -

฿ 9,291.00

GASKETS 1 Piece(s) 29 Day(s) 10 25 21.8 - - - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1