(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Palm Coated Gloves (10G, ATOM 1150, AIRTECTER)

Rubber Palm Coated Gloves (10G, ATOM 1150, AIRTECTER)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Stop wearing If your feel itchy, irritation or allergy.
  • From :
    ฿ 97.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1150BLUE-L
1150BLUE-M
1150BLUE-XL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm Width
(mm)
Glove Length
(mm)
Mass
(g)

฿ 97.00

AIRTECTER BLUE 1 Piece(s) 1 Day(s) L 107 240 87

฿ 97.00

AIRTECTER BLUE 1 Piece(s) 1 Day(s) M 105 230 85

฿ 97.00

AIRTECTER BLUE 1 Piece(s) 1 Day(s) LL 114 245 94

Basic Specifications

  • Gauge
    10
  • Color
    Blue
  • Material
    Natural Rubber
  • Liner
    Blue Woolly Nylon
  • Coating
    Natural Rubber

Product Description

●Foamed solid rubber offers Unparalleled Flexibility and Comfortableness to relieve hand fatigue
●Foamed rubber and Crinkle-Finish provide Excellent Fit and Grip for both dry and wet.
●Sanitized to avoid the glove becoming moldy and developing nasty smell
●Use for Freight handling, transportation Trucking, Construction, Recycling Gardening, Agriculture, Fishing

Part Number
1150BLUE-L
1150BLUE-M
1150BLUE-XL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm Width
(mm)
Glove Length
(mm)
Mass
(g)

฿ 97.00

AIRTECTER BLUE 1 Piece(s) 1 Day(s) L 107 240 87

฿ 97.00

AIRTECTER BLUE 1 Piece(s) 1 Day(s) M 105 230 85

฿ 97.00

AIRTECTER BLUE 1 Piece(s) 1 Day(s) LL 114 245 94

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications