(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HG-233-L |
HG-233-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Trusco Code | Palm Width (mm) |
Glove Length (mm) |
Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 169.00 |
KNITTING GLOVE TSUNOOGA | 1 Piece(s) | 1 Day(s) | L | T20-0068 | 95 | 190 | 64 | ||
฿ 169.00 |
KNITTING GLOVE TSUNOOGA | 1 Piece(s) | 1 Day(s) | M | T20-0067 | 90 | 180 | 62 |
●Tsunooga has high strength and excellent resistance to cutting
●Ergonomically designed seamless-line offers comfortableness and flexibility
●Excellent dexterity and tactility as well as incomparable grip for wet and oily condition
●Low lint and well ventilation
Part Number |
---|
HG-233-L |
HG-233-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Trusco Code | Palm Width (mm) |
Glove Length (mm) |
Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 169.00 |
KNITTING GLOVE TSUNOOGA | 1 Piece(s) | 1 Day(s) | L | T20-0068 | 95 | 190 | 64 | ||
฿ 169.00 |
KNITTING GLOVE TSUNOOGA | 1 Piece(s) | 1 Day(s) | M | T20-0067 | 90 | 180 | 62 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?