(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incision-Resistant Gloves (Nitrile, 13G, Black, TSUNOOGA)

Incision-Resistant Gloves (Nitrile, 13G, Black, TSUNOOGA)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Stop wearing If your feel itchy, irritation or allergy.
  • From :
    ฿ 163.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HG-180B-L
HG-180B-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Trusco Code Glove Length
(mm)
Mass
(g)
Amount Of Content

฿ 163.00

NBR COATING GLOVE 1 Piece(s) Same day L T20-0049 235 68 1 pair

฿ 163.00

NBR COATING GLOVE 1 Piece(s) 1 Day(s) M T20-0048 225 62 1 pair

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Around Palm(cm)
    95
  • Color
    Black
  • Palm Width(mm)
    95
  • Material
    Black Tsunooga Composite Yarn
  • Coating
    NITRILE (NBR)
  • Cut Level
    3
  • Amount Of Content
    1 pair

Product Description

●Tsunooga is high performance fiber manufactured from high molecular weight polyethylene
●Tsunooga has high strength and excellent resistance to cutting
●NITRILE provide excellent dexterity and tactility as well as incomparable grip for wet and oily condition
●Use for Automotive, Assembly, Engineering, Machining Metal Sheet Handling, Paper processing, Manufacturing. Food Industry, Food Processing, Cutting Operations

Part Number
HG-180B-L
HG-180B-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Trusco Code Glove Length
(mm)
Mass
(g)
Amount Of Content

฿ 163.00

NBR COATING GLOVE 1 Piece(s) Same day L T20-0049 235 68 1 pair

฿ 163.00

NBR COATING GLOVE 1 Piece(s) 1 Day(s) M T20-0048 225 62 1 pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Applications