- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Cut-Resistant Gloves (Natural Rubber Coating, 10G, KEVLAR®, KEVMAX)
(i)Caution
- Stop wearing If your feel itchy, irritation or allergy.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size |
Trusco Code |
Palm Width (mm) |
Glove Length (mm) |
Mass (g) |
|
฿ 185.00
|
KEVMAX
|
1 Piece(s)
|
|
Same day
|
L |
T20-0034 |
107 |
240 |
104 |
|
฿ 185.00
|
KEVMAX
|
1 Piece(s)
|
|
Same day
|
M |
T20-0033 |
105 |
230 |
98 |
Basic Specifications
-
- Product Model
- Natural Rubber
-
- The intended use
- Cut Resistance
-
- Gauge
- 10
-
- Color
- Yellow
-
- Material
- DuPont Kevlar® Yarn (100%), Natural Rubber
-
- Coating
- Natural Rubber
-
- Cut Level
- 4
-
- Specifications
- Cut resistance level 4
Product Description
●Kevlar® has an excellent resistance to abrasion, heat and cut.
●Delivers excellent dry and wet grip with abrasion and puncture resistance as well as flexibility and dexterity
●Uncoated back provides comfortableness and keeps hands cooler and dry
●Use for Automotive, Assembly, Manufacturing, Machining Bottling, Glasswork, Metal sheet handling, Paper Processing Engineering, Maintenance, Cutting operations
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size |
Trusco Code |
Palm Width (mm) |
Glove Length (mm) |
Mass (g) |
|
฿ 185.00
|
KEVMAX
|
1 Piece(s)
|
|
Same day
|
L |
T20-0034 |
107 |
240 |
104 |
|
฿ 185.00
|
KEVMAX
|
1 Piece(s)
|
|
Same day
|
M |
T20-0033 |
105 |
230 |
98 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?