(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incision-Resistant Gloves (KEVLAR 60%, PVC dot, 7G, KEVLAR)

Incision-Resistant Gloves (KEVLAR 60%, PVC dot, 7G, KEVLAR)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Stop wearing If your feel itchy, irritation or allergy.
  • From :
    ฿ 278.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HG-06D-L
HG-06D-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Trusco Code Glove Length
(mm)
Mass
(g)
Amount Of Content

฿ 278.00

KNITTING GLOVE PVC DOT 1 Piece(s) 40 Day(s) L T20-0107 230 80 1 pair

฿ 278.00

KNITTING GLOVE PVC DOT 1 Piece(s) Same day M T20-0106 220 70 1 pair

Basic Specifications

  • Product Model
    Anti-Slip
  • The intended use
    Cut Resistance
  • Gauge
    7
  • Color
    Yellow
  • Palm Width(mm)
    95
  • Dot
    PVC
  • Material
    DuPont Kevlar® Yarn (60%) and Yellow Cotton Yarn (40%)
  • Cut Level
    4
  • Amount Of Content
    1 pair

Product Description

●Kevlar® has an excellent resistance to abrasion, heat and cut.
●The knitted gloves provide the seamless comfort and dexterity
●PVC Dot greatly increased grip on wet and dry surface
●Use for Automotive, Assembly, Manufacturing, Machining Bottling, Glasswork, Metal sheet handling, Paper Processing Engineering, Maintenance, Cutting operations

Part Number
HG-06D-L
HG-06D-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Trusco Code Glove Length
(mm)
Mass
(g)
Amount Of Content

฿ 278.00

KNITTING GLOVE PVC DOT 1 Piece(s) 40 Day(s) L T20-0107 230 80 1 pair

฿ 278.00

KNITTING GLOVE PVC DOT 1 Piece(s) Same day M T20-0106 220 70 1 pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications



Applications