(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Palm Coated Gloves (13G, PROTECHO)

Nitrile Palm Coated Gloves (13G, PROTECHO)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Stop wearing If your feel itchy, irritation or allergy.

Specifications of 1579-E-10

  • Gauge
    13
  • Size
    XXL
  • Palm Width(mm)
    100
  • Glove Length(mm)
    255
  • Material
    NITRILE (NBR)
  • Liner
    Black Woolly Nylon
  • Coating
    NITRILE (NBR)
  • Mass(g)
    71
Part Number
1579-E-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm Width
(mm)
Glove Length
(mm)
Mass
(g)

฿ 104.00

PROTECHO 1 Piece(s) 1 Day(s) XXL 100 255 71

Basic Specifications

  • Gauge
    13
  • Material
    NITRILE (NBR)
  • Liner
    Black Woolly Nylon
  • Coating
    NITRILE (NBR)

Product Description

●Specially compound NITRILE palm coated
●Excellent dexterity and tactility as well as incomparable grip for wet and oily condition
●Protect your back side of hand from impact and chock
●Use for Handling component, Automotive parts assembly Repair & maintenance in narrow space, machining, oil industry Painting, Pipe handling

Specifications of 1579-E-10

  • Gauge
    13
  • Size
    XXL
  • Palm Width(mm)
    100
  • Glove Length(mm)
    255
  • Material
    NITRILE (NBR)
  • Liner
    Black Woolly Nylon
  • Coating
    NITRILE (NBR)
  • Mass(g)
    71
Part Number
1579-E-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm Width
(mm)
Glove Length
(mm)
Mass
(g)

฿ 104.00

PROTECHO 1 Piece(s) 1 Day(s) XXL 100 255 71

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications