HSS Tap DIN Petrochemical and Power Industry Series TPT (NPT), NPT DIN 2181

Brand :
OSG
Caution
Product Description
Tapping for cast iron and steel
HSS Taps DIN Petrochemical and Power Industry Series TPT (NPT), NPT DIN 2181
Product picture of TPT (NPT) DIN 2181. Tapping for cast iron and steel
Dimensions
Dimensional drawing
| EDP No. | Thread Size | L | ℓ | d | a | Z |
|---|---|---|---|---|---|---|
| 60087500 | 1/16-27 | 56 | 14 | 6 | 4.9 | 4 |
| 60087600 | 1/8-27 | 63 | 15 | 7 | 5.5 | 4 |
| 60087700 | 1/4-18 | 63 | 21 | 11 | 9 | 4 |
| 60087800 | 3/8-18 | 70 | 21 | 12 | 9 | 4 |
| 60087900 | 1/2-14 | 80 | 27 | 16 | 12 | 4 |
| 60088000 | 3/4-14 | 100 | 27 | 20 | 16 | 5 |
| 60088100 | 1-11.5 | 100 | 32 | 25 | 20 | 5 |