(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Enables high speed tapping in aluminum casting alloy and cast iron due to oil hole that helps chip evacuation.
Product picture
Dimensional drawing
EDP No. | Thread Size | TAP Limit | L | ℓ1 | d | a | Z |
---|---|---|---|---|---|---|---|
48040149 | M5 x 0.8 | 6HX | 70 | 25 | 6 | 4.9 | 3 |
48040155 | M6 x 1.0 | 6HX | 80 | 30 | 8 | 4.9 | 3 |
48040161 | M8 x 1.25 | 6HX | 90 | 35 | 8 | 6.2 | 4 |
48040169 | M10 x 1.5 | 6HX | 100 | 39 | 10 | 8 | 4 |
Part Number |
---|
48040149 |
48040155 |
48040161 |
48040169 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | L (mm) | Length Under Neck (mm) | Z (mm) | Thread Size | Shank Diameter (mm) | Square Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,193.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 70 | 25 | 3 | M5 x 0.8 | 6 | 4.9 | ||
฿ 1,200.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 80 | 30 | 3 | M6 x 1.0 | 6 | 4.9 | ||
฿ 1,306.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 90 | 35 | 4 | M8 x 1.25 | 8 | 6.2 | ||
฿ 1,367.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 100 | 39 | 4 | M10 x 1.5 | 10 | 8 |
Loading...
Tool Material Type | Vanadium high-speed steel | Bore Model | For Through Holes / For Blind Holes | Surface Treatment | V Coating |
---|---|---|---|---|---|
TAP Limit | 6HX | Chamfer Length(mm) | C/2.5 |
How can we improve?
How can we improve?