1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

HSS Tap DIN Zero Tap Series V-DC-MT, UNC DIN 2184-1

HSS Tap DIN Zero Tap Series V-DC-MT, UNC DIN 2184-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 985.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for aluminum casting alloy and cast iron while using synchronized feed control machine due to rake angle 0 degree.

Dimensions of HSS Taps DIN Zero Tap Series V-DC-MT, UNC DIN 2184-1

Type 1

HSS Taps DIN Zero Tap Series V-DC-MT, UNC DIN 2184-1

Product picture

HSS Taps DIN Zero Tap Series V-DC-MT, UNC DIN 2184-1

Dimensional drawing

EDP No.Thread SizeTAP LimitLℓ1daZ
480394574-40 UNC2B56183.52.73
480394595-40 UNC2B56183.52.73
480394616-32 UNC2B5620433
480394648-32 UNC2B63214.53.43
4803946610-24 UNC2B702564.93
480394711/4-20 UNC2B803075.53
480394745/16-18 UNC2B903586.24
480394793/8-16 UNC2B100351084

Type 2

HSS Taps DIN Zero Tap Series V-DC-MT, UNC DIN 2184-1

Product picture

HSS Taps DIN Zero Tap Series V-DC-MT, UNC DIN 2184-1

Dimensional drawing

EDP No.Thread SizeTAP LimitLdaZ
480394847/16-14 UNC2B1002286.24
480394891/2-13 UNC2B11024974
480394949/16-12 UNC2B110261194
480395015/8-11 UNC2B110281294
480395153/4-10 UNC2B1253114114
480395267/8-9 UNC2B140341814.55
480395381-8 UNC2B160381814.55
Part Number
48039457
48039459
48039461
48039464
48039466
48039471
48039474
48039479
48039484
48039489
48039494
48039501
48039515
48039526
48039538
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Z
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)

฿ 1,039.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 561834-40 UNC3.52.7-

฿ 1,039.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 561835-40 UNC3.52.7-

฿ 985.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 562036-32 UNC43-

฿ 985.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 632138-32 UNC4.53.4-

฿ 1,039.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 7025310-24 UNC64.9-

฿ 1,148.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 803031/4-20 UNC75.5-

฿ 1,202.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 903545/16-18 UNC86.2-

฿ 1,324.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 903543/8-16 UNC97-

฿ 1,733.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 100-47/16-14 UNC86.222

฿ 1,802.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 110-41/2-13 UNC9724

฿ 2,088.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 110-49/16-12 UNC11926

฿ 2,377.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 110-45/8-11 UNC12928

฿ 2,950.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 125-43/4-10 UNC141131

฿ 3,741.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 140-57/8-9 UNC1814.534

฿ 4,969.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 160-51-8 UNC1814.538

Loading...

  1. 1
 

Basic Information

Tool Material Type Vanadium high-speed steel Bore Model For Through Holes / For Blind Holes Surface Treatment V Coating
TAP Limit 2B Chamfer Length(mm) C/2.5