(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for aluminum casting alloy and cast iron while using synchronized feed control machine due to rake angle 0 degree.
Dimensional drawing
EDP No. | Thread Size | TAP Limit | L | ℓ | d | a | Z |
---|---|---|---|---|---|---|---|
48039170 | M10 x 1.25 | 6HX | 100 | 18 | 7 | 5.5 | 4 |
48039180 | M12 x 1.25 | 6HX | 100 | 21 | 9 | 7 | 4 |
48039181 | M12 x 1.5 | 6HX | 100 | 21 | 9 | 7 | 4 |
48039192 | M14 x 1.5 | 6HX | 100 | 24 | 11 | 9 | 4 |
48039203 | M16 x 1.5 | 6HX | 100 | 24 | 12 | 9 | 4 |
48039216 | M18 x 1.5 | 6HX | 110 | 30 | 14 | 11 | 4 |
48039250 | M24 x 1.5 | 6HX | 140 | 24 | 18 | 14.5 | 5 |
Part Number |
---|
48039170 |
48039180 |
48039181 |
48039192 |
48039203 |
48039216 |
48039250 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | L (mm) | Z (mm) | Thread Size | Shank Diameter (mm) | Square Width (mm) | Thread Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 959.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 100 | 4 | M10 x 1.25 | 7 | 5.5 | 18 | ||
฿ 1,260.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 100 | 4 | M12 x 1.5 | 9 | 7 | 21 | ||
฿ 1,486.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 100 | 4 | M12 x 1.25 | 9 | 7 | 21 | ||
฿ 1,615.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 100 | 4 | M14 x 1.5 | 11 | 9 | 24 | ||
฿ 1,887.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 100 | 4 | M16 x 1.5 | 12 | 9 | 24 | ||
฿ 2,877.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 110 | 4 | M18 x 1.5 | 14 | 11 | 30 | ||
฿ 4,437.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 140 | 5 | M24 x 1.5 | 18 | 14.5 | 24 |
Loading...
Tool Material Type | Vanadium high-speed steel | Bore Model | For Through Holes / For Blind Holes | Surface Treatment | V Coating |
---|---|---|---|---|---|
TAP Limit | 6HX | Chamfer Length(mm) | C/2.5 |
How can we improve?
How can we improve?