(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Developed specially for automobile steel components such as crankshaft. Unique flute form to break chips into small pieces and oil hole enable high speed tapping.
Dimensional drawing
EDP No. | Thread Size | TAP Limit | lc | L | l | d | a | Z |
---|---|---|---|---|---|---|---|---|
T0803923 | M14 x 2 | 6HX | 5P | 110 | 24 | 11 | 9 | 4 |
T0803925 | M16 x 2 | 6HX | 5P | 110 | 24 | 12 | 9 | 4 |
Loading...
Bore Model | For Through Holes / For Blind Holes | L(mm) | 110 | Surface Treatment | V coating |
---|---|---|---|---|---|
Z(mm) | 4 | TAP Limit | 6HX | Chamfer Length(mm) | C/5, C/2.5 |
Square Width(mm) | 9 | Thread Length(mm) | 24 | Type | 1 |
ℓc(mm) | 5P |
How can we improve?
How can we improve?