HSS Tap DIN Automobile Steel Component Series VPO-MT, Metric DIN 374

Brand :
OSG
Caution
Product Description
Developed specially for automobile steel components such as crankshaft. Unique flute form to break chips into small pieces and oil hole enable high speed tapping.
HSS Taps DIN Automobile Steel Component Series VPO-MT, Metric DIN 374
Product picture
Developed specially for automobile steel components such as crankshaft.
Unique flute form to break chips into small pieces and oil hole enable high speed tapping.
Unique flute form to break chips into small pieces and oil hole enable high speed tapping.
Dimensions
Dimensional drawing
| EDP No. | Thread Size | TAP Limit | ℓc | L | ℓ | d | a | Z |
|---|---|---|---|---|---|---|---|---|
| T0803919 | M10 x 1 | 6HX | 5P | 90 | 18 | 7 | 5.5 | 4 |
| T0803920 | M10 x 1.25 | 6HX | 5P | 100 | 18 | 7 | 5.5 | 4 |
| T0803921 | M12 x 1.25 | 6HX | 2.5P | 100 | 21 | 9 | 7 | 4 |
| T0803922 | M12 x 1.5 | 6HX | 2.5P | 100 | 21 | 9 | 7 | 4 |
| T0803924 | M14 x 1.5 | 6HX | 2.5P | 100 | 24 | 11 | 9 | 4 |
| T0803926 | M16 x 1.5 | 6HX | 2.5P | 100 | 24 | 12 | 9 | 4 |