(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tapping of hardened steel (38~52HRC)
Dimensional drawing
EDP No. | Thread Size | TAP Limit | L | ℓ1 | d | a | Z |
---|---|---|---|---|---|---|---|
89917968 | M12 x 1.75 | 6HX | 82 | 29 | 9 | 7 | 5 |
Part Number |
---|
89917968 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,967.00 | HSS TAP | 1 Piece(s) | 91 Day(s) |
Loading...
L(mm) | 82 | Length Under Neck(mm) | 29 | Z(mm) | 5 |
---|---|---|---|---|---|
Thread Size | M12x1.75 | TAP Limit | 6HX | Shank Diameter(mm) | 9 |
Square Width(mm) | 7 | Type | 2 |
Please check the type/dimensions/specifications of the part 89917968 in the HSS Tap DIN Hardened Steel Series V-XPM-HT, Metric DIN 376 series.
How can we improve?
How can we improve?