1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

HSS Tap DIN Hardened Steel Series V-XPM-HT, Metric DIN 371

HSS Tap DIN Hardened Steel Series V-XPM-HT, Metric DIN 371
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,401.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tapping of hardened steel (38~52HRC)

HSS Taps DIN Hardened Steel Series V-XPM-HT, Metric DIN 371

HSS Taps DIN Hardened Steel Series V-XPM-HT, Metric DIN 371

Product picture of V-XPM-HT, Metric DIN 371

Dimensions

HSS Taps DIN Hardened Steel Series V-XPM-HT, Metric DIN 371

Dimensional drawing

EDP No.Thread SizeTAP LimitLℓ1daZType
89913868M3 x 0.56HX46193.52.741
89914468M4 x 0.76HX52214.53.441
89914968M5 x 0.86HX602464.941
89915568M6 x 1.06HX622964.951
89916168M8 x 1.256HX702264.952
89916968M10 x 1.56HX752475.552
Part Number
89913868
89914468
89914968
89915568
89916168
89916968
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Z
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)

฿ 1,529.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 46194M3x0.53.52.7

฿ 1,401.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 52214M4x0.74.53.4

฿ 1,438.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 60244M5x0.864.9

฿ 1,592.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 62295M6x1.064.9

฿ 1,859.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 70225M8x1.2564.9

฿ 2,242.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 75245M10x1.575.5

Loading...

  1. 1
 

Basic Information

Bore Model For Through Holes / For Blind Holes Surface Treatment V Coating TAP Limit 6HX
Chamfer Length(mm) C/2.5 Type 1 Material XPM