(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Enables High cutiing Speed tapping in Aluminum, Stainless Steel & Steel due to Cobalt HSS substrate
Product picture
Dimensional drawing
EDP No. | Thread Size | TAP Limit | L | ℓ1 | d | a | Z | Type |
---|---|---|---|---|---|---|---|---|
48003111 | M1 x 0.25 | 6HX | 40 | 5.5 | 2.5 | 2.5 | 2.1 | 1 |
48003113 | M1.2 x 0.25 | 6HX | 40 | 5.5 | 2.5 | 2.5 | 2.1 | 1 |
66711568 | M1.4 x 0.3 | 6HX | 40 | 7 | 2.5 | 2.5 | 2.1 | 1 |
66711868 | M1.6 x 0.35 | 6HX | 40 | 8 | 2.5 | 2.5 | 2.1 | 1 |
66712568 | M2 x 0.4 | 6HX | 45 | 8 | 2.8 | 2.8 | 2.1 | 1 |
66712868 | M2.2 x 0.45 | 6HX | 45 | 9 | 2.8 | 2.8 | 2.1 | 1 |
66713368 | M2.5 x 0.45 | 6HX | 50 | 9 | 2.8 | 2.8 | 2.1 | 1 |
66713868 | M3 x 0.5 | 6HX | 56 | 18 | 3.5 | 3.5 | 2.7 | 2 |
66714068 | M3.5 x 0.6 | 6HX | 56 | 20 | 4 | 4 | 3 | 2 |
66714468 | M4 x 0.7 | 6HX | 63 | 21 | 4.5 | 4.5 | 3.4 | 2 |
66714968 | M5 x 0.8 | 6HX | 70 | 25 | 6 | 6 | 4.9 | 2 |
Part Number |
---|
48003111 |
48003113 |
66711568 |
66711868 |
66712568 |
66712868 |
66713368 |
66713868 |
66714068 |
66714468 |
66714968 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | L (mm) | Length Under Neck (mm) | Z (mm) | Thread Size | Shank Diameter (mm) | Square Width (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,597.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 40 | 5.5 | 0 | M1x0.25 | 2.5 | 2.1 | 1 | ||
฿ 1,538.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 40 | 5.5 | 0 | M1.2x0.25 | 2.5 | 2.1 | 1 | ||
฿ 1,514.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 40 | 7 | 0 | M1.4x0.3 | 2.5 | 2.1 | 1 | ||
฿ 1,485.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 40 | 8 | 0 | M1.6x0.35 | 2.5 | 2.1 | 1 | ||
฿ 1,155.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 45 | 8 | 0 | M2x0.4 | 2.8 | 2.1 | 1 | ||
฿ 1,230.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 45 | 9 | 0 | M2.2x0.45 | 2.8 | 2.1 | 1 | ||
฿ 1,129.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 50 | 9 | 0 | M2.5x0.45 | 2.8 | 2.1 | 1 | ||
฿ 1,087.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 56 | 18 | 2 | M3X0.5 | 3.5 | 2.7 | 2 | ||
฿ 1,122.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 56 | 20 | 2 | M3.5x0.6 | 4 | 3 | 2 | ||
฿ 1,100.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 63 | 21 | 2 | M4x0.7 | 4.5 | 3.4 | 2 | ||
฿ 1,109.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 70 | 25 | 2 | M5x0.8 | 6 | 4.9 | 2 |
Loading...
Tool Material Type | Cobalt High-Speed Steel | Bore Model | For Blind Holes | Surface Treatment | V Coating |
---|---|---|---|---|---|
TAP Limit | 6HX | Chamfer Length(mm) | C/2.5 |
How can we improve?
How can we improve?