1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

HSS Tap DIN R-XPF Series R-XPF, Metric DIN 2174 (48118155)

HSS TAP

HSS Tap DIN R-XPF Series R-XPF, Metric DIN 2174 (48118155)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Long tool life in wide range of steel such as mild steel, alloy steel, carbon steel, and stainless steel as well as aluminum alloy.

Dimensions of HSS Taps DIN R-XPF Series R-XPF, Metric DIN 2174

HSS Taps DIN R-XPF Series R-XPF, Metric DIN 2174

Dimensional drawing. Formerly was DIN 376. No change of specifications.

EDP No.Thread SizeTAP LimitℓcLℓ1da
48116138M3 x 0.56HX2.5P56183.52.3
48118138M3 x 0.56GX2.5P56183.52.3
48116144M4 x 0.76HX2.5P63214.53.4
48118144M4 x 0.76GX2.5P63214.53.4
48116155M5 x 0.86HX2.5P702564.9
48118155M5 x 0.86GX2.5P702564.9
48116149M6 x 16HX2.5P803064.9
48118149M6 x 16GX2.5P803064.9
Part Number
48118155
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Thread Size TAP Limit Shank Diameter
(mm)
Square Width
(mm)

฿ 640.00

HSS TAP 1 Piece(s) 91 Day(s) 8030M6 x 16GX64.9

Loading...

  1. 1
 

Basic Information

Tool Material Type Vanadium high-speed steel Bore Model For Through Holes / For Blind Holes Surface Treatment V coating
Chamfer Length(mm) C/2.5, C/4 Type 2 ℓc(mm) 2.5P

Please check the type/dimensions/specifications of the part 48118155 in the HSS Tap DIN R-XPF Series R-XPF, Metric DIN 2174 series.

Products with similar specification

Part Number
48116138
48116144
48116149
48116155
48118138
48118144
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Thread Size TAP Limit Shank Diameter
(mm)
Square Width
(mm)

฿ 535.00

1 Piece(s) 91 Day(s) 5618M3 x 0.56HX3.52.3

฿ 562.00

1 Piece(s) 91 Day(s) 6321M4 x 0.76HX4.53.4

฿ 597.00

1 Piece(s) 91 Day(s) 7025M5 x 0.86HX64.9

฿ 640.00

1 Piece(s) 91 Day(s) 8030M6 x 16HX64.9

฿ 535.00

1 Piece(s) 91 Day(s) 5618M3 x 0.56GX3.52.3

฿ 562.00

1 Piece(s) 91 Day(s) 6321M4 x 0.76GX4.53.4