HSS Tap DIN R-XPF Series R-XPF, JIS Form

Brand :
OSG
Caution
Product Description
Long tool life in wide range of steel such as mild steel, alloy steel, carbon steel, and stainless steel as well as aluminum alloy.
HSS Taps DIN R-XPF Series R-XPF, JIS Form
Product picture of DIN R-XPF series, JIS form
Long tool life in wide range of steel such as mild steel, alloy steel, carbon steel,
and stainless steel as well as aluminum alloy.
and stainless steel as well as aluminum alloy.
Dimensions
Dimensional drawing
| EDP No. | Thread Size | TAP Limit | ℓc | L | ℓ1 | d | a | Type |
|---|---|---|---|---|---|---|---|---|
| 48121138 | M3 x 0.5 | RH5 | 2P | 46 | 18 | 4 | 2.5 | 1 |
| 48122138 | M3 x 0.5 | RH5 | 2.5P | 46 | 18 | 4 | 2.5 | 2 |
| 48123138 | M3 x 0.5 | RH6 | 4P | 46 | 18 | 4 | 2.5 | 1 |
| 48124138 | M3 x 0.5 | RH6 | 2.5P | 46 | 18 | 4 | 2.5 | 2 |
| 48121144 | M4 x 0.7 | RH6 | 4P | 52 | 20 | 5 | 3.15 | 1 |
| 48122144 | M4 x 0.7 | RH6 | 2.5P | 52 | 20 | 5 | 3.15 | 2 |
| 48123144 | M4 x 0.7 | RH7 | 4P | 52 | 20 | 5 | 3.15 | 1 |
| 48124144 | M4 x 0.7 | RH7 | 2.5P | 52 | 20 | 5 | 3.15 | 2 |
| 48121149 | M5 x 0.8 | RH6 | 4P | 60 | 22 | 5.5 | 4 | 1 |
| 48122149 | M5 x 0.8 | RH6 | 2.5P | 60 | 22 | 5.5 | 4 | 2 |
| 48123149 | M5 x 0.8 | RH8 | 4P | 60 | 22 | 5.5 | 4 | 1 |
| 48124149 | M5 x 0.8 | RH8 | 2.5P | 60 | 22 | 5.5 | 4 | 2 |
| 48121155 | M6 x 1 | RH7 | 4P | 62 | 24 | 6 | 5 | 1 |
| 48122155 | M6 x 1 | RH7 | 2.5P | 62 | 24 | 6 | 5 | 2 |
| 48123155 | M6 x 1 | RH9 | 4P | 62 | 24 | 6 | 5 | 1 |
| 48124155 | M6 x 1 | RH9 | 2.5P | 62 | 24 | 6 | 5 | 2 |