HSS Tap DIN Zero Tap with Oil Hole Series OIL-S-XPF, Metric DIN 2174

Brand :
OSG
Caution
Product Description
Long tool life in Carbon and Alloy steels thanks to the high wear resistance and toughness of the Cobalt HSS substrate.
HSS Taps DIN Zero Tap with Oil Hole Series OIL-S-XPF, Metric DIN 2174
Product picture of OIL-S-XPF, Metric DIN 2174
Long tool life in carbon and alloy steels thanks to
the high-wear resistance and toughness of the cobalt HSS substrate.
the high-wear resistance and toughness of the cobalt HSS substrate.
Dimensions
Type 1

Dimensional drawing. Formerly was DIN 371. No change of specifications.
| EDP No. | Thead Size | TAP Limit | L | ℓ1 | d | a | Z |
|---|---|---|---|---|---|---|---|
| 48042155 | M6 x 1 | 6HX | 80 | 30 | 6 | 4.9 | 5 |
| 48042161 | M8 x 1.25 | 6HX | 90 | 35 | 8 | 6.2 | 5 |
| 48042169 | M10 x 1.5 | 6HX | 100 | 39 | 10 | 8 | 8 |
Type 2

Dimensional drawing. Formerly was DIN 376. No change of specifications.
| EDP No. | Thead Size | TAP Limit | L | ℓ | d | a | Z |
|---|---|---|---|---|---|---|---|
| 48042179 | M12 x 1.75 | 110 | 110 | 17 | 9 | 7 | 8 |
| 48042191 | M14 x 2 | 110 | 110 | 20 | 11 | 9 | 8 |
| 48042202 | M16 x 2 | 110 | 110 | 20 | 12 | 9 | 8 |
| 48071214 | M18 x 2.5 | 125 | 125 | 2 | 14 | 11 | 8 |
Type 3

Dimensional drawing. Formerly was DIN 374. No change of specifications.
| EDP No. | Thead Size | TAP Limit | L | ℓ | d | a | Z |
|---|---|---|---|---|---|---|---|
| 48042162 | M8 x 1 | 6HX | 90 | 10 | 6 | 4.9 | 5 |
| 48042171 | M10 x 1 | 6HX | 90 | 12 | 7 | 5.5 | 8 |
| 48042170 | M10 x 1.25 | 6HX | 100 | 12 | 7 | 5.5 | 8 |
| 48042181 | M12 x 1.25 | 6HX | 100 | 15 | 9 | 7 | 8 |
| 48042180 | M12 x 1.5 | 6HX | 100 | 15 | 9 | 7 | 8 |
| 48042192 | M14 x 1.5 | 6HX | 100 | 15 | 11 | 9 | 8 |
| 48042203 | M16 x 1.5 | 6HX | 100 | 15 | 12 | 9 | 8 |
| 48042216 | M18 x 1.5 | 6HX | 110 | 20 | 14 | 11 | 8 |