(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High Performance tap for Nickey Alloy Steels (Inconel, Waspalloy) used in Aerospace and Chemical Industries.
Product picture of WHR-NI-SFT, DIN 2184-1. High performance tap for nickey alloy steels (Inconel, Waspalloy) used in Aerospace and Chemical Industries.
Dimensional drawing
EDP No. | Thread Size | TAP Limit | L | ℓ | ℓ1 | d | a | Z |
---|---|---|---|---|---|---|---|---|
48078467 | 10-32 UNJF | 3B | 70 | 18 | - | 6 | 4.9 | 1 |
48078472 | 1/4-28 UNJF | 3B | 80 | 23 | - | 7 | 5.5 | 1 |
48078476 | 5/16-24 UNJF | 3B | 90 | - | 35 | 8 | 6.2 | 2 |
48078481 | 3/8-24 UNJF | 3B | 90 | - | 35 | 10 | 8 | 2 |
Dimensional drawing
EDP No. | Thread Size | TAP Limit | L | ℓ | d | a | Z |
---|---|---|---|---|---|---|---|
48078486 | 7/16-20 UNJF | 3B | 100 | 15 | 8 | 6.2 | 3 |
48078491 | 1/2-20 UNJF | 3B | 100 | 16 | 9 | 7 | 3 |
Part Number |
---|
48078467 |
48078472 |
48078476 |
48078481 |
48078486 |
48078491 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | L (mm) | Length Under Neck (mm) | Thread Size | Shank Diameter (mm) | Chamfer Length (mm) | Square Width (mm) | Thread Length (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,411.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 70 | - | 10-32 UNJF | 6 | - | 4.9 | 18 | 1 | ||
฿ 1,531.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 80 | - | 1/4-28 UNJF | 7 | - | 5.5 | 23 | 1 | ||
฿ 1,531.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 90 | 35 | 5/16-24 UNJF | 8 | - | 6.2 | - | 2 | ||
฿ 1,607.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 90 | 35 | 3/8-24 UNJF | 10 | - | 8 | - | 2 | ||
฿ 2,025.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 100 | - | 7/16-20 UNJF | 8 | C/2.5 | 6.2 | 15 | 2 | ||
฿ 2,065.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 100 | - | 1/2-20 UNJF | 11 | C/2.5 | 7 | 16 | 2 |
Loading...
Tool Material Type | Powdered High-Speed Steel | Bore Model | For Blind Holes | Surface Treatment | HR Coating |
---|---|---|---|---|---|
Z(mm) | 3 | TAP Limit | 3B | Helix Angle(°) | 11 |
How can we improve?
How can we improve?