1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

HSS Tap DIN Petrochemical and Power Industry Series VXL-SFT, UNC/UN

HSS Tap DIN Petrochemical and Power Industry Series VXL-SFT, UNC/UN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,322.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tapping for cast iron and steel

HSS Taps DIN Petrochemical and Power Industry Series VXL-SFT, UNC/UN

HSS Taps DIN Petrochemical and Power Industry Series VXL-SFT, UNC/UN

Product picture of VXL-SFT, UNC/UN. Tapping for cast iron and steel

Dimensions

HSS Taps DIN Petrochemical and Power Industry Series VXL-SFT, UNC/UN

Dimensional drawing

EDP No.Thread SizeTAP LimitLll1daZ
480515381-8 UNC2B16025.4901814.55
480515521 1/8-8 UN2B18025.410022185
480515651 1/4-8 UN2B18025.410022185
480515781 3/8-8 UN2B20025.411528225
480515921 1/2-8 UN2B20025.411532245
480516181 3/4-UN2B20025.410136296
480516392-8 UN2B22525.44040326
Part Number
48051538
48051552
48051565
48051578
48051592
48051618
48051639
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Z
(mm)
Thread Size Square Width
(mm)

฿ 6,322.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 1609051-8 UNC14.5

฿ 8,908.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 18010051 1/8-8 UN18

฿ 10,776.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 18010051 1 /4-8 UN18

฿ 12,070.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 20011551 3/8-8 UN22

฿ 15,519.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 20011551 1/2-8 UN24

฿ 28,304.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 20010161 3/4- UN29

฿ 40,230.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 22512562-8 UN32

Loading...

  1. 1
 

Basic Information

Tool Material Type Vanadium high-speed steel Bore Model For Blind Holes Surface Treatment Steam Oxide
TAP Limit 2B Chamfer Length(mm) C/2.5 Thread Length(mm) 25.4
Helix Angle(°) 45