HSS Tap DIN Crankshaft Series VPO-LW-SFT, Metric DIN 374

Brand :
OSG
Caution
Product Description
Designed Specifically for Steel & Cast Iron shafts, Connecting Rods and Tie Rods.
Dimensions of HSS Taps DIN Crankshaft Series VPO-LW-SFT, Metric DIN 374
Dimensional drawing
| EDP No. | Thread Size | TAP Limit | L | ℓ | d | a | Z |
|---|---|---|---|---|---|---|---|
| T1503372 | M9 x 1 | 6HX | 90 | 10 | 7 | 5.5 | 3 |
| T1503373 | M10 x 1 | 6HX | 90 | 10 | 7 | 5.5 | 3 |
| T1503374 | M10 x 1.25 | 6HX | 100 | 13 | 7 | 5.5 | 3 |
| T1503375 | M12 x 1.25 | 6HX | 100 | 13 | 9 | 7 | 3 |
| T1503376 | M12 x 1.5 | 6HX | 100 | 15 | 9 | 7 | 3 |
| T1503377 | M14 x 1.5 | 6HX | 100 | 15 | 11 | 9 | 3 |
| T1503378 | M16 x 1.5 | 6HX | 100 | 15 | 12 | 9 | 3 |
| T1503413 | M11 x 1.25 | 6HX | 100 | 13 | 8 | 6.2 | 3 |