1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

HSS Tap DIN Crankshaft Series VPO-LW-SFT, Metric DIN 376

HSS Tap DIN Crankshaft Series VPO-LW-SFT, Metric DIN 376
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,058.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Designed Specifically for Steel & Cast Iron shafts, Connecting Rods and Tie Rods.

Dimensions of HSS Taps DIN Crankshaft Series VPO-LW-SFT, Metric DIN 376

HSS Taps DIN Crankshaft Series VPO-LW-SFT, Metric DIN 376

Dimensional drawing

EDP No.Thread SizeTAP LimitLaZ
T1503370M14 x 26HX1102093
T1503371M16 x 26HX1102093
Part Number
T1503370
T1503371
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Size Shank Diameter
(mm)

฿ 2,058.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) M14x211

฿ 2,434.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) M16x212

Loading...

  1. 1
 

Basic Information

Tool Material Type Vanadium high-speed steel Bore Model For Blind Holes L(mm) 110
Surface Treatment V Coating Z(mm) 3 TAP Limit 6HX
Chamfer Length(mm) C/2.5 Square Width(mm) 9 Thread Length(mm) 20