(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Designed Specifically for Steel & Cast Iron shafts, Connecting Rods and Tie Rods.
Product picture of VPO-LW-SFT, Metric DIN 371
Dimensional drawing
EDP No. | Thread Size | TAP Limit | L | ℓ1 | d | a | Z |
---|---|---|---|---|---|---|---|
T1503078 | M6 x 1 | 6HX | 80 | 40 | 6 | 4.9 | 3 |
T1503079 | M8 x 1.25 | 6HX | 90 | 30 | 8 | 6.2 | 3 |
T1503080 | M10 x 1.5 | 6HX | 100 | 44 | 10 | 8 | 3 |
Part Number |
---|
T1503078 |
T1503079 |
T1503080 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | L (mm) | Length Under Neck (mm) | Thread Size | Shank Diameter (mm) | Square Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,204.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | 80 | 40 | M6x1 | 6 | 4.9 | ||
฿ 1,349.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | 90 | 30 | M8x1.25 | 8 | 6.2 | ||
฿ 1,563.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | 100 | 44 | M10x1.5 | 10 | 8 |
Loading...
Tool Material Type | Vanadium high-speed steel | Bore Model | For Blind Holes | Surface Treatment | V Coating |
---|---|---|---|---|---|
Z(mm) | 3 | TAP Limit | 6HX | Chamfer Length(mm) | C/2.5 |
How can we improve?
How can we improve?