1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

HSS Tap DIN Alloy Steel (Aerospace) Series V-TI-SFT, Metric DIN 371

HSS Tap DIN Alloy Steel (Aerospace) Series V-TI-SFT, Metric DIN 371
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,320.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High Performance tap for Titanium Alloy Steels ( Ti-6Al-4V) used in Aerospace and Chemical Industries

HSS Taps DIN Alloy Steel (Aerospace) Series V-TI-SFT, Metric DIN 371

HSS Taps DIN Alloy Steel (Aerospace) Series V-TI-SFT, Metric DIN 371

Product picture of V-TI-SFT, Metric DIN 371. High performance tap for Titanium Alloy Steels (Ti-6Al-4V) used in aerospace and chemical industries

Dimensions

HSS Taps DIN Alloy Steel (Aerospace) Series V-TI-SFT, Metric DIN 371

Dimensional drawing

EDP No.Thread SizeTAP LimitsLldaZ
48011138M3 x 0.56H56113.52.73
48011144M4 x 0.76H63144.53.43
48011149M5 x 0.86H701764.93
48011155M6 x 1.06H802164.93
48011161M8 x 1.256H902986.23
48011169M10 x 1.56H100351083
Part Number
48011138
48011144
48011149
48011155
48011161
48011169
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)

฿ 1,320.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 56M3x0.53.52.711

฿ 1,394.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 63M4x0.74.53.414

฿ 1,415.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 70M5x0.864.917

฿ 1,430.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 80M6x1.064.921

฿ 1,668.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 90M8x1.2586.228

฿ 1,950.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 100M10x1.510835

Loading...

  1. 1
 

Basic Information

Tool Material Type Powdered High-Speed Steel Bore Model For Blind Holes Surface Treatment V Coating
Z(mm) 3 TAP Limit 6H Chamfer Length(mm) C/2.5
Helix Angle(°) 10