HSS Tap DIN Cast Iron, ADC & Steel Applications Series V-AW-SFT, Metric DIN 374

Brand :
OSG
Caution
Product Description
Able to tap forged steel and FCD in Automobile industry.
Dimensions of HSS Taps DIN Cast Iron, ADC & Steel Applications Series V-AW-SFT, Metric DIN 374
Product picture of V-AW-SFT, Metric, DIN 374. Able to tap forged steel and FCD in automobile industry.
| EDP No. | Thread Size | TAP Limit | L | ℓ | d | a | Z |
|---|---|---|---|---|---|---|---|
| T1503386 | M10 x 1 | 6H | 90 | 12 | 7 | 5.5 | 3 |
| T1503387 | M10 x 1.25 | 6H | 100 | 12 | 7 | 5.5 | 3 |
| T1503388 | M12 x 1.25 | 6H | 100 | 14 | 9 | 7 | 3 |
| T1503389 | M12 x 1.5 | 6H | 100 | 14 | 9 | 7 | 3 |
| T1503390 | M14 x 1.5 | 6H | 100 | 16 | 11 | 9 | 3 |
| T1503391 | M16 x 1.5 | 6H | 100 | 16 | 12 | 9 | 3 |
| T1503392 | M18 x 1.5 | 6H | 110 | 20 | 14 | 11 | 4 |
| T1503393 | M20 x 1.5 | 6H | 125 | 20 | 16 | 12 | 4 |