HSS Tap DIN Cast Iron, ADC & Steel Applications Series AW-SFT, Metric DIN 371

Brand :
OSG
Caution
Product Description
Able to tap forged steel and FCD in Automobile industry.
HSS Taps DIN Cast Iron, ADC & Steel Applications Series AW-SFT, Metric DIN 371
Product picture of AW-SFT, Metric DIN 371. Able to tap forged steel and FCD in automobile industry
Dimensions
Dimensional drawing
| EDP No. | Thread Size | TAP Limits | L | l1 | d | a | Z |
|---|---|---|---|---|---|---|---|
| 48063149 | M5 x 0.8 | 6H | 70 | 30 | 6 | 4.9 | 3 |
| 48063155 | M6 x 1 | 6H | 80 | 40 | 6 | 4.9 | 3 |
| 48063161 | M8 x 1.25 | 6H | 90 | 36 | 8 | 6.2 | 3 |
| 48063169 | M10 x 1.5 | 6H | 100 | 44 | 10 | 8 | 3 |