HSS Tap DIN Chip control Tap Series CC-HL-SFT, UNJF DIN 2184-1

Brand :
OSG
Caution
Product Description
Able to tap stainless steel with water soluble coolant. It is also suited for tapping in aluminum alloy and mild steel.
HSS Taps DIN Chip control Tap Series CC-HL-SFT, UNJF DIN 2184-1
Product picture of CC-HL-SFT series, DIN 2184-1.
Able to tap stainless steel with water soluble coolant.
It is also suited for tapping in aluminum alloy and mild steel.
It is also suited for tapping in aluminum alloy and mild steel.
Dimensions
Dimensional drawing. Formerly was DIN 2182. No change of specifications
| EDP No. | Thread Size | TAP Limit | L | l1 | d | a | Z |
|---|---|---|---|---|---|---|---|
| 48033467 | 10-32 UN(J)F | 3B | 80 | 25.4 | 7 | 5.5 | 3 |
| 48033472 | 1/4-27 UN(J)F | 3B | 90 | 11 | 8 | 6.2 | 3 |
| 48033476 | 5/16-24 UN(J)F | 3B | 90 | 12 | 9 | 7 | 3 |
| 48033481 | 3/8-24 UN(J)F | 3B | 100 | 14 | 11 | 9 | 3 |