HSS Tap DIN Chip Control Tap Series CC-SFT, Metric DIN 376

Brand :
OSG
Caution
Product Description
General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.
HSS Taps DIN Chip Control Tap Series CC-SFT, Metric DIN 376
Product picture of CC-SFT, Metric DIN 376
· General application tap in DIN series.
· Suitable for carbon steel, alloy steel, mild steel, and stainless steel
in through hole application.
· Suitable for carbon steel, alloy steel, mild steel, and stainless steel
in through hole application.
Dimensions
Dmensional drawing
| EDP No. | Thread Size | TAP Limit | L | ℓ | d | a | Z |
|---|---|---|---|---|---|---|---|
| 48032179 | M12 x 1.75 | 6HX | 110 | 16 | 9 | 7 | 4 |
| 48032191 | M14 x 2 | 6HX | 110 | 18 | 11 | 9 | 4 |
| 48032202 | M16 x 2 | 6HX | 110 | 18 | 12 | 9 | 4 |
| 48032214 | M18 x 2.5 | 6HX | 125 | 23 | 14 | 11 | 4 |
| 48032228 | M20 x 2.5 | 6HX | 140 | 23 | 16 | 12 | 4 |
| 48032247 | M24 x 3 | 6HX | 160 | 27 | 18 | 14.5 | 4 |