HSS Tap DIN Chip Control Tap Series CC-SFT, Metric DIN 371

Brand :
OSG
Caution
Product Description
General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.
HSS Taps DIN Chip Control Tap Series CC-SFT, Metric DIN 371
Two types of CC-SFT series, Metric DIN 371
General application tap in DIN series.
Suitable for carbon steel, alloy steel, mild steel, and stainless steel
in through hole application.
Suitable for carbon steel, alloy steel, mild steel, and stainless steel
in through hole application.
Dimensions
Dimensional drawing
| EPD No. | Thread Size | TAP Limit | L | l1 | d | a | Z | Type |
|---|---|---|---|---|---|---|---|---|
| 48032125 | M2 x 0.4 | 6HX | 45 | 8 | 2.8 | 2.1 | 2 | 1 |
| 48032133 | M2.5 x 0.45 | 6HX | 50 | 10 | 2.8 | 2.1 | 2 | 1 |
| 48032138 | M3 x 0.5 | 6HX | 56 | 12 | 3.5 | 2.7 | 3 | 1 |
| 48032144 | M4 x 0.7 | 6HX | 63 | 16 | 4.5 | 3.4 | 3 | 1 |
| 48032149 | M5 x 0.8 | 6HX | 70 | 20 | 6 | 4.9 | 3 | 1 |
| 48032155 | M6 x 1 | 6HX | 80 | 24 | 6 | 4.9 | 3 | 1 |
| 48032161 | M8 x 1.25 | 6HX | 90 | 35 | 6 | 6.2 | 3 | 2 |
| 48032169 | M10 x 1.5 | 6HX | 100 | 39 | 10 | 8 | 4 | 2 |