(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.
VA-SFT (Form E) Series (formerly was VA-SC-SFT), Metric DIN 371
Dimensional drawing
EDP No. | Thread Size | TAP Limit | L | ℓ1 | d | a | Z |
---|---|---|---|---|---|---|---|
48036138 | M3 x 0.5 | 6H | 56 | 18 | 3.5 | 2.7 | 3 |
48036144 | M4 x 0.7 | 6H | 63 | 21 | 4.5 | 3.4 | 3 |
48036149 | M5 x 0.8 | 6H | 70 | 25 | 6 | 4.9 | 3 |
48036155 | M6 x 1 | 6H | 80 | 30 | 8 | 4.9 | 3 |
48036161 | M8 x 1.25 | 6H | 90 | 35 | 8 | 6.2 | 3 |
48036169 | M10 x 1.5 | 6H | 100 | 39 | 10 | 8 | 3 |
Part Number |
---|
48036138 |
48036144 |
48036149 |
48036155 |
48036161 |
48036169 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | L (mm) | Length Under Neck (mm) | Thread Size | Shank Diameter (mm) | Square Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 535.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 56 | 18 | M3 x 0.5 | 3.5 | 2.7 | ||
฿ 544.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 63 | 21 | M4 x 0.7 | 4.5 | 3.4 | ||
฿ 563.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 70 | 25 | M5 x 0.8 | 6 | 4.9 | ||
฿ 569.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 80 | 30 | M6 x 1 | 6 | 4.9 | ||
฿ 656.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 90 | 35 | M8 x 1.25 | 8 | 6.2 | ||
฿ 823.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 100 | 39 | M10 x 1.5 | 10 | 8 |
Loading...
Tool Material Type | Vanadium high-speed steel | Bore Model | For Blind Holes | Surface Treatment | Steam Oxide |
---|---|---|---|---|---|
Z(mm) | 3 | TAP Limit | 6H | Chamfer Length(mm) | E/1.5 |
Helix Angle(°) | 40 |
How can we improve?
How can we improve?