HSS Tap DIN General & SUS Application Series VA-SFT, UNJF DIN 2184-1

Brand :
OSG
Caution
Product Description
General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.
Dimensions of HSS Taps DIN General & SUS Application Series VA-SFT, UNJF DIN 2184-1
Type 1
Dimensional drawing. Formerly was DIN 2182. No changes in specifications.
| EPD No. | Thread Size | TAP Limit | L | ℓ1 | d | a | Z |
|---|---|---|---|---|---|---|---|
| 48001467 | 10-32 UNJF | 3B | 70 | 25 | 6 | 4.9 | 3 |
| 48001472 | 1/4-28 UNJF | 3B | 80 | 30 | 7 | 5.5 | 3 |
| 48001476 | 5/16-24 UNJF | 3B | 90 | 35 | 8 | 6.2 | 3 |
| 48001481 | 3/8-24 UNJF | 3B | 90 | 35 | 9 | 7 | 3 |
Type 2
Dimensional drawing. Formerly was DIN 2183. No changes in specifications.
| EPD No. | Thread Size | TAP Limit | L | ℓ | d | a | Z |
|---|---|---|---|---|---|---|---|
| 8001486 | 7/16-20 UNJF | 3B | 100 | 15 | 8 | 6.2 | 4 |
| 48001491 | 1/2-20 UNJF | 3B | 100 | 16 | 9 | 7 | 4 |