1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

HSS Tap DIN General & SUS Application Series VA-SFT, UNJC DIN 2184-1

HSS Tap DIN General & SUS Application Series VA-SFT, UNJC DIN 2184-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 839.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.

HSS Taps DIN General & SUS Application Series VA-SFT, UNJC DIN 2184-1

HSS Taps DIN General & SUS Application Series VA-SFT, UNJC DIN 2184-1

Two types of VA-SFT series, UNJC DIN 2184-1

· General application tap in DIN series.
· Suitable for carbon steel, alloy steel, mild steel, and stainless steel
in through hole application.

Dimensions

HSS Taps DIN General & SUS Application Series VA-SFT, UNJC DIN 2184-1

Dimensional drawing

EDP No.Thread SizeTAP LimitLℓ1daZType
480014574-40 UNJC3B56113.52.721
480014616-32 UNJC3B56204332
480014648-32 UNJC3B63214.53.432
Part Number
48001457
48001461
48001464
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Z
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Type

฿ 887.00

HSS TAP 1 Piece(s) 91 Day(s) 561124-40 UNJC3.52.71

฿ 839.00

HSS TAP 1 Piece(s) 91 Day(s) 562036-32 UNJC432

฿ 839.00

HSS TAP 1 Piece(s) 91 Day(s) 632138-32 UNJC4.53.42

Loading...

  1. 1
 

Basic Information

Tool Material Type Vanadium high-speed steel Bore Model For Blind Holes Surface Treatment Steam Oxide
TAP Limit 3B Chamfer Length(mm) C/2.5 Helix Angle(°) 40