HSS Tap DIN General & SUS Application Series VA-SFT, UNC DIN 2184-1

Brand :
OSG
Caution
Product Description
General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.
HSS Taps DIN General & SUS Application Series VA-SFT, UNC DIN 2184-1
Product picture of VA-SFT series, UNC DIN 2184-1
General application tap in DIN series.
Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.
Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.
Dimensions
Type 1
Dimensional drawing. Formerly was DIN 2182. No change of specifications.
| EDP No. | Thread Size | TAP Limit | L | ℓ1 | d | a | Z | Type |
|---|---|---|---|---|---|---|---|---|
| 74945730 | 4-40 UNC | 2B | 56 | 11 | 3.5 | 2.7 | 2 | 1 |
| 74945930 | 5-40 UNC | 2B | 56 | 18 | 3.5 | 2.7 | 3 | 2 |
| 74946130 | 6-32 UNC | 2B | 56 | 20 | 4 | 3 | 3 | 2 |
| 74946430 | 8-32 UNC | 2B | 63 | 21 | 4.5 | 3.4 | 3 | 2 |
| 74946630 | 10-24 UNC | 2B | 70 | 25 | 6 | 4.9 | 3 | 2 |
| 74947150 | 1/4-20 UNC | 2B | 80 | 30 | 7 | 5.5 | 3 | 2 |
| 74947450 | 5/16-18 UNC | 2B | 90 | 35 | 8 | 6.2 | 3 | 2 |
| 74947950 | 3/8-16 UNC | 2B | 90 | 35 | 9 | 7 | 3 | 2 |
Type 2
Dimensional drawing. Formerly was DIN 2183. No change of specifications.
| EDP No. | Thread Size | TAP Limit | L | ℓ1 | d | a | Z |
|---|---|---|---|---|---|---|---|
| 75248450 | 7/16-14 UNC | 2B | 100 | 19 | 8 | 6.2 | 4 |
| 75248950 | 1/2-13 UNC | 2B | 110 | 20 | 9 | 7 | 4 |
| 75249450 | 9/16-12 UNC | 2B | 110 | 22 | 11 | 9 | 4 |
| 75250150 | 5/8-11 UNC | 2B | 110 | 24 | 12 | 9 | 4 |
| 75251550 | 3/4-10 UNC | 2B | 125 | 26 | 14 | 11 | 4 |
| 75252660 | 7/8-9 UNC | 2B | 140 | 29 | 18 | 14.5 | 4 |
| 75253860 | 1-8 UNC | 2B | 160 | 32 | 18 | 14.5 | 4 |