1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

HSS Tap High Performance Series A-SFT RC (ISO), DIN 5156 (48302374)

OSG HSS TAPS DIN

HSS Tap High Performance Series A-SFT RC (ISO), DIN 5156 (48302374)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Applicable for various type of work material group and wide range of cutting condition. Consistent performance is available due to the newly developed flute form which improves chip disposal.

HSS Taps High Performance Series A-SFT RC (ISO), DIN 5156

HSS Taps High Performance Series A-SFT RC (ISO), DIN 5156

Product picture of A-SFT RC (ISO) series

Dimensions

HSS Taps High Performance Series A-SFT RC (ISO), DIN 5156

Dimensional drawing

EDP No.Thread SizeLℓgdaZ
48302374Rc 1/6-289010.11464.93
48302384Rc 1/8-289010.11575.53
48302394Rc 1/4-1910015191193
48302404Rc 3/8-1911015.4211294
48302414Rc 1/2-1412520.52616124
48302434Rc 3/4-1414021.82820164
48302454Rc 1-11160263325234
Part Number
48302374
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Z
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)
ℓg
(mm)

฿ 2,659.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 903Rc 1/6-2864.91410.1

Loading...

  1. 1
 

Basic Information

Tool Material Type Powdered High-Speed Steel Bore Model For Blind Holes Surface Treatment V Coating
TAP Limit - Chamfer Length(mm) C/2.5 Helix Angle(°) 45

Please check the type/dimensions/specifications of the part 48302374 in the HSS Tap High Performance Series A-SFT RC (ISO), DIN 5156 series.

Products with similar specification

Part Number
48302384
48302394
48302404
48302414
48302434
48302454
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipL
(mm)
Z
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)
ℓg
(mm)

฿ 2,130.00

1 Piece(s) 5 Day(s) 903Rc 1/8-2875.51510.1

฿ 3,154.00

1 Piece(s) 5 Day(s) 1003Rc 1/4-191191915

฿ 4,937.00

1 Piece(s) 5 Day(s) 1104Rc 3/8-191292115.4

฿ 7,494.00

1 Piece(s) 5 Day(s) 1254Rc 1/2-1416122620.5

฿ 12,514.00

1 Piece(s) 5 Day(s) 1404Rc 3/4-1420162821.8

฿ 23,824.00

1 Piece(s) 5 Day(s) 1604Rc 1-1125233326