(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
DIN high performance tap for oil & gas industry
Product picture of A-SFT Series
Dimensional drawing
EDP No. | Thread Size | TAP Limit | L | l | d | a | Z |
---|---|---|---|---|---|---|---|
T1403785 | 1/4-20 UNC | 2B | 80 | 10.2 | 4.5 | 3.4 | 2 |
T1403786 | 5/16-18 UNC | 2B | 90 | 11.3 | 6 | 4.9 | 3 |
T1403787 | 3/8-16 UNC | 2B | 100 | 12.7 | 7 | 5.5 | 3 |
T1403788 | 7/16-14 UNC | 2B | 100 | 14.5 | 8 | 6.2 | 3 |
T1403789 | 1/2-13 UNC | 2B | 110 | 15.6 | 9 | 7 | 3 |
T1403790 | 9/16-12 UNC | 2B | 110 | 16.9 | 11 | 9 | 3 |
T1403791 | 5/8-11 UNC | 2B | 110 | 18.5 | 12 | 9 | 3 |
T1403792 | 3/4-10 UNC | 2B | 125 | 25.4 | 14 | 11 | 4 |
T1403793 | 7/8-9 UNC | 2B | 140 | 28.2 | 18 | 14.5 | 4 |
T1404146 | 1-8 UNC | 2B | 160 | 31.8 | 18 | 14.5 | 4 |
T1403650 | 1 1/8-8 UNC | 2B | 180 | 38.1 | 22 | 18 | 4 |
T1403651 | 1 1/4-8 UNC | 2B | 180 | 38.1 | 22 | 18 | 4 |
T1403652 | 1 3/8-8 UNC | 2B | 200 | 38.1 | 28 | 22 | 4 |
T1403653 | 1 1/2-8 UNC | 2B | 200 | 38.1 | 28 | 22 | 4 |
T1403794 | 1 5/8-8 UNC | 2B | 200 | 38.1 | 32 | 24 | 4 |
T1403654 | 1 3/4-8 UNC | 2B | 200 | 38.1 | 36 | 29 | 4 |
T1403795 | 1 7/8-8 UNC | 2B | 225 | 38.1 | 36 | 29 | 4 |
T1403655 | 2-8 UNC | 2B | 225 | 38.1 | 40 | 32 | 4 |
Part Number |
---|
T1403650 |
T1403651 |
T1403652 |
T1403653 |
T1403654 |
T1403655 |
T1403785 |
T1403786 |
T1403787 |
T1403788 |
T1403789 |
T1403790 |
T1403791 |
T1403792 |
T1403793 |
T1403794 |
T1403795 |
T1404146 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | L (mm) | Z (mm) | Thread Size | Shank Diameter (mm) | Square Width (mm) | Thread Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,908.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 180 | 4 | 1 1/8 - 8 UNC | 22 | 18 | 38.1 | ||
฿ 10,777.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 180 | 4 | 1 1/4 - 8 UNC | 22 | 18 | 38.1 | ||
฿ 12,070.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 200 | 4 | 1 3/8 - 8 UNC | 28 | 22 | 38.1 | ||
฿ 15,519.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 200 | 4 | 1 1/2 - 8 UNC | 28 | 22 | 38.1 | ||
฿ 28,304.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 200 | 4 | 1 3/4 - 8 UNC | 36 | 29 | 38.1 | ||
฿ 40,230.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 225 | 4 | 2 - 8 UNC | 40 | 32 | 38.1 | ||
฿ 1,115.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 80 | 2 | 1/4 - 20 UNC | 4.5 | 3.4 | 10.2 | ||
฿ 1,165.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 90 | 3 | 5/16 - 18 UNC | 6 | 4.9 | 11.3 | ||
฿ 1,290.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 100 | 3 | 3/8 - 16 UNC | 7 | 5.5 | 12.7 | ||
฿ 1,694.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 100 | 3 | 7/16 - 14 UNC | 8 | 6.2 | 14.5 | ||
฿ 1,763.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 110 | 3 | 1/2 - 13 UNC | 9 | 7 | 15.6 | ||
฿ 2,122.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 110 | 3 | 9/16 - 12 UNC | 11 | 9 | 16.9 | ||
฿ 2,353.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 110 | 3 | 5/8 - 11 UNC | 12 | 9 | 18.5 | ||
฿ 2,919.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 125 | 4 | 3/4 - 10 UNC | 14 | 11 | 25.4 | ||
฿ 4,073.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 140 | 4 | 7/8 - 9 UNC | 18 | 14.5 | 28.2 | ||
฿ 23,707.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 200 | 4 | 1 5/8 - 8 UNC | 32 | 24 | 38.1 | ||
฿ 33,202.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 225 | 4 | 1 7/8 - 8 UNC | 36 | 29 | 38.1 | ||
฿ 4,913.00 | OSG HSS TAPS DIN | 1 Piece(s) | 5 Day(s) | 160 | 4 | 1 - 8 UNC | 18 | 14.5 | 31.8 |
Loading...
Tool Material Type | Vanadium high-speed steel | Bore Model | For Blind Holes | Surface Treatment | V coating |
---|---|---|---|---|---|
TAP Limit | 2B | Chamfer Length(mm) | C/2.5 |
How can we improve?
How can we improve?