1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

HSS Tap High Performance Series A-SFT, UNF DIN 2184-1

HSS Tap High Performance Series A-SFT, UNF DIN 2184-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,398.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Applicable for various type of work material group and wide range of cutting condition. Consistent performance is available due to the newly developed flute form which improves chip disposal.

HSS Taps High Performance Series A-SFT, UNC DIN 2184-1

HSS Taps High Performance Series A-SFT, UNF DIN 2184-1

Two types of HSS Taps High Performance Series A-SFT, UNF DIN 2184-1

Applicable for various types of work material group
and wide range of cutting condition.
Consistent performance is available due to the newly developed flute form
with improves chip disposal.

Dimensions

Type 1

HSS Taps High Performance Series A-SFT, UNF DIN 2184-1

Dimensional drawing

EDP No.Thread SizeTAP Limitll1daZ
4813946710-32 UNF2BX708.52564.92
481394721/4-28 UNF2BX8010.23075.52
481394765/16-24 UNF2BX9011.33586.23
481394813/8-24 UNF2BX9012.7351083

Type 2

HSS Taps High Performance Series A-SFT, UNF DIN 2184-1

Dimensional drawing

EDP No.Thread SizeTAP LimitldaZ
481394867/16-20 UNF2BX10014.586.23
481394911/2-20 UNF2BX10015.6973
481394969/16-18 UNF2BX10016.91193
481395045/8-18 UNF2BX10018.51293
481395173/4-16 UNF2BX11025.414114
481395287/8-14 UNF2BX12528.21814.54
Part Number
48139467
48139472
48139476
48139481
48139486
48139491
48139496
48139504
48139517
48139528
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Z
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)

฿ 1,398.00

HSS TAP 1 Piece(s) 91 Day(s) 7025210-32 UNF64.98.5

฿ 1,580.00

HSS TAP 1 Piece(s) 91 Day(s) 803021/4-28 UNF75.510.2

฿ 1,662.00

HSS TAP 1 Piece(s) 91 Day(s) 903535/16-24 UNF86.211.3

฿ 1,696.00

HSS TAP 1 Piece(s) 91 Day(s) 903533/8-24 UNF10812.7

฿ 1,832.00

HSS TAP 1 Piece(s) 91 Day(s) 100-37/16-20 UNF86.214.5

฿ 1,809.00

HSS TAP 1 Piece(s) 91 Day(s) 100-31/2-20 UNF9715.6

฿ 2,112.00

HSS TAP 1 Piece(s) 91 Day(s) 100-39/16-18 UNF11916.9

฿ 2,415.00

HSS TAP 1 Piece(s) 91 Day(s) 100-35/8-18 UNF12918.5

฿ 3,115.00

HSS TAP 1 Piece(s) 91 Day(s) 110-43/4-16 UNF141125.4

฿ 3,825.00

HSS TAP 1 Piece(s) 91 Day(s) 125-47/8-14 UNF1814.528.2

Loading...

  1. 1
 

Basic Information

Tool Material Type Powdered High-Speed Steel Bore Model For Blind Holes Surface Treatment V Coating
TAP Limit 2BX Chamfer Length(mm) C/2.5 Helix Angle(°) 45