1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

HSS Tap High Performance Series A-SFT, UNC DIN 2184-1 (48139501)

OSG HSS TAPS DIN

HSS Tap High Performance Series A-SFT, UNC DIN 2184-1 (48139501)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Applicable for various type of work material group and wide range of cutting condition. Consistent performance is available due to the newly developed flute form which improves chip disposal.

HSS Taps High Performance Series A-SFT, UNC DIN 2184-1

HSS Taps High Performance Series A-SFT, UNC DIN 2184-1

Two types of HSS Tap High Performance Series A-SFT, UNC DIN 2184-1

· Applicable for various types of work material group
and wide range of cutting condition.
· Consistent performance is available due to the newly developed flute form
with improves chip disposal.

Dimensions

Type 1

HSS Taps High Performance Series A-SFT, UNC DIN 2184-1

Dimensional drawing

EDP No.Thread SizeTAP Limitll1daZ
481394574-40 UNC2BX565.1183.52.72
481394616-32 UNC2BX566.420432
481394648-32 UNC2BX636.4214.53.42
4813946610-24 UNC2BX708.52564.92
481394711/4-20 UNC2BX8010.23075.52
481394745/16-18 UNC2BX9011.33586.23
481394793/8-16 UNC2BX10012.7391083

Type 2

HSS Taps High Performance Series A-SFT, UNC DIN 2184-1

Dimensional drawing

EDP No.Thread SizeTAP LimitldaZ
481394847/16-14 UNC2BX10014.586.23
481394891/2-13 UNC2BX11015.6973
481395015/8-11 UNC2BX11018.51293
481395153/4-10 UNC2BX12525.414113
481395267/8-9 UNC2BX14028.21814.53
481395381-8 UNC2BX16031.81814.53
Part Number
48139501
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Z
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)

฿ 2,360.00

OSG HSS TAPS DIN 1 Piece(s) 5 Day(s) 110-35/8-11 UNC12918.5

Loading...

  1. 1
 

Basic Information

Tool Material Type Powdered High-Speed Steel Bore Model For Blind Holes Surface Treatment V Coating
TAP Limit 2BX Chamfer Length(mm) C/2.5 Helix Angle(°) 45

Please check the type/dimensions/specifications of the part 48139501 in the HSS Tap High Performance Series A-SFT, UNC DIN 2184-1 series.

Products with similar specification

Part Number
48139466
48139471
48139474
48139515
48139526
48139538
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Z
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)

฿ 1,009.00

1 Piece(s) 5 Day(s) 7025210-32 UNC64.98.5

฿ 1,116.00

1 Piece(s) 5 Day(s) 803021/4-20 UNC75.510.2

฿ 1,167.00

1 Piece(s) 5 Day(s) 903535/16-18 UNC86.211.3

฿ 2,925.00

1 Piece(s) 5 Day(s) 125-43/4-10 UNC141125.4

฿ 3,718.00

1 Piece(s) 5 Day(s) 140-47/8-9 UNC1814.528.2

฿ 4,927.00

1 Piece(s) 5 Day(s) 160-41-8 UNC1814.531.8