HSS Tap High Performance Series A-SFT, Metric DIN 371

Caution
Product Description
Applicable for various type of work material group and wide range of cutting condition. Consistent performance is available due to the newly developed flute form which improves chip disposal.
HSS Taps High Performance Series A-SFT, Metric DIN 371
Applicable for various type of work material group and wide range of cutting condition. Consistent performance is available due to the newly developed flute form which improves chip disposal.
Dimensions
Dimensional drawing
| EDP No. | Thread Size | TAP Limit | L | l | l1 | d | a | Z |
|---|---|---|---|---|---|---|---|---|
| 48139138 | M3 x 0.5 | 6HX | 56 | 4 | 18 | 3.5 | 2.7 | 3 |
| 48139144 | M4 x 0.7 | 6HX | 63 | 5.6 | 21 | 4.5 | 3.4 | 3 |
| 48139149 | M5 x 0.8 | 6HX | 70 | 6.4 | 25 | 6 | 4.9 | 3 |
| 48139155 | M6 x 1 | 6HX | 80 | 8 | 30 | 6 | 4.9 | 3 |
| 48139161 | M8 x 1.25 | 6HX | 90 | 10 | 35 | 8 | 6.2 | 3 |
| 48139169 | M10 x 1.5 | 6HX | 100 | 12 | 39 | 10 | 8 | 3 |