HSS Tap DIN Automobile Steel Component Series WXL-CPM-RFT, Metric DIN 376

Brand :
OSG
Caution
Product Description
Designed specifically for through holes in connection rods and wheel hubs with tapping speed up to 40m/min. This is also suitable for Forged Steel automotive components.
HSS Taps DIN Automobile Steel Component Series WXL-CPM-RFT, Metric DIN 376
Designed specifically for through holes in connection rods and wheel hubs with tapping speed up to 40m/min. This is also suitable for Forged Steel automotive components.
Dimensions
Dimensional drawing
| EDP No. | Thread Size | TAP Limit | L | l | d | a | Z |
|---|---|---|---|---|---|---|---|
| 48043174 | M11 x 1.5 | 6HX | 100 | 24 | 8 | 6.2 | 2 |
| 48043179 | M12 x 1.75 | 6HX | 110 | 29 | 9 | 7 | 2 |
| 48043191 | M14 x 2 | 6HX | 110 | 30 | 11 | 9 | 2 |
| 48043202 | M16 x 2 | 6HX | 110 | 32 | 12 | 9 | 2 |
| 48043214 | M18 x 2.5 | 6HX | 125 | 34 | 14 | 11 | 2 |