1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HSS Tap DIN Automobile Steel Component Series WXL-CPM-RFT, Metric DIN 374

HSS Tap DIN Automobile Steel Component Series WXL-CPM-RFT, Metric DIN 374
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,273.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Designed specifically for through holes in connection rods and wheel hubs with tapping speed up to 40m/min. This is also suitable for Forged Steel automotive components.

HSS Taps DIN Automobile Steel Component Series WXL-CPM-RFT, Metric DIN 374

HSS Taps DIN Automobile Steel Component Series WXL-CPM-RFT, Metric DIN 374

Designed specifically for through holes in connection rods and wheel hubs with tapping speed up to 40m/min. This is also suitable for Forged Steel automotive components.

Dimensions

HSS Taps DIN Automobile Steel Component Series WXL-CPM-RFT, Metric DIN 374

Dimensional drawing

EDP No.Thread SizeTAP LimitLldaZ
48043162M8 x 16HX902264.94
48043166M9 x 16HX902275.55
48043170M10 x 16HX902075.55
48043171M10 x 1.256HX1002475.55
48043175M11 x 1.256HX1002486.25
48043180M12 x 1.256HX10022975
48043181M12 x 1.56HX10022975
48043192M14 x 1.56HX100221195
48043203M16 x 1.56HX100221295
48043216M18 x 1.56HX1102514115
Part Number
48043162
48043166
48043170
48043171
48043175
48043180
48043181
48043192
48043203
48043216
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Z
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)

฿ 1,346.00

HSS TAP 1 Piece(s) 91 Day(s) 904M8x164.922

฿ 1,542.00

HSS TAP 1 Piece(s) 91 Day(s) 905M9x175.522

฿ 1,615.00

HSS TAP 1 Piece(s) 91 Day(s) 1005M10x1.2575.524

฿ 1,680.00

HSS TAP 1 Piece(s) 91 Day(s) 905M10x175.520

฿ 1,896.00

HSS TAP 1 Piece(s) 91 Day(s) 1005M11x1.2586.224

฿ 1,273.00

HSS TAP 1 Piece(s) 91 Day(s) 1005M12x1.59722

฿ 1,273.00

HSS TAP 1 Piece(s) 91 Day(s) 1005M12x1.259722

฿ 2,184.00

HSS TAP 1 Piece(s) 91 Day(s) 1005M14x1.511922

฿ 2,539.00

HSS TAP 1 Piece(s) 91 Day(s) 1005M16x1.512922

฿ 3,279.00

HSS TAP 1 Piece(s) 91 Day(s) 1105M18x1.5141125

Loading...

  1. 1
 

Basic Information

Tool Material Type Powdered High-Speed Steel Bore Model For Through Holes TAP Limit 6HX
Chamfer Length(mm) B/5 Type 3